(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Foam Seal Material EPT Sealer NO.686

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 80.13 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
686X10X10
686X10X15
686X10X20
686X10X50
686X15X10
686X15X15
686X15X20
686X15X50
686X20X10
686X20X15
686X20X20
686X20X50
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Width
(mm)
Thickness
(mm)
Trusco Code Mass
(g)
Internal capacity

฿ 80.13

WATERPROOF SEALING TAPES 1 Piece(s) Same day 10 10 10 214-4867 34 1 Roll

฿ 143.00

WATERPROOF SEALING TAPES 1 Piece(s) 20 Day(s) - 15 10 214-4875 51 1 Roll

฿ 195.00

WATERPROOF SEALING TAPES 1 Piece(s) 1 Day(s) - 20 10 214-4883 68 1 Roll

฿ 475.00

WATERPROOF SEALING TAPES 1 Piece(s) 1 Day(s) - 50 10 214-4891 170 1 Roll

฿ 143.00

WATERPROOF SEALING TAPES 1 Piece(s) 1 Day(s) - 10 15 377-7162 51 1 Roll

฿ 211.00

WATERPROOF SEALING TAPES 1 Piece(s) 12 Day(s) - 15 15 377-7171 76 1 Roll

฿ 260.00

WATERPROOF SEALING TAPES 1 Piece(s) 1 Day(s) - 20 15 377-7189 102 1 Roll

฿ 648.00

WATERPROOF SEALING TAPES 1 Piece(s) 1 Day(s) - 50 15 377-7197 255 1 Roll

฿ 170.00

WATERPROOF SEALING TAPES 1 Piece(s) 12 Day(s) - 10 20 214-4824 68 1 Roll

฿ 261.00

WATERPROOF SEALING TAPES 1 Piece(s) 1 Day(s) - 15 20 214-4832 102 1 Roll

฿ 269.81

WATERPROOF SEALING TAPES 1 Piece(s) 12 Day(s) - 20 20 214-4841 136 1 Roll

฿ 731.23

WATERPROOF SEALING TAPES 1 Piece(s) 1 Day(s) - 50 20 214-4859 340 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Black
  • Length(m)
    2
  • Color Details
    Black
  • Adhesiveness
    4.1N/10mm
  • Specifications
    Cutting Requires Cutter
  • Specific Gravity
    0.14
  • Base Materials
    Special Foam Rubber (EPDM)
  • Adhesive
    Synthetic Resin Type
  • Internal capacity
    1 Roll

Product Description

Low VOC type sealant with excellent weather resistance, cold resistance, heat resistance, and chemical resistance.
[Features]
·EPDM mixture with excellent durability and weather resistance is foamed in a semi-independent semi-continuous state.
·It has a stable effect over a long period of time. Because it is a flexible material, it is easy to compress and has excellent watertight and airtight properties.
·The stress during compression is small, and the structure does not deform after filling the joints. Also, the foams do not fuse together.
[Applications]
·Seal of the air conditioner housing bonding part.
·Instrument panel and windshield mount.
·Mirror mounting part, center pillar mounting part.
·Waterproofing, airtightness, soundproofing, and heat insulation for air conditioners and air purifiers.

Part Number
686X10X10
686X10X15
686X10X20
686X10X50
686X15X10
686X15X15
686X15X20
686X15X50
686X20X10
686X20X15
686X20X20
686X20X50
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Width
(mm)
Thickness
(mm)
Trusco Code Mass
(g)
Internal capacity

฿ 80.13

WATERPROOF SEALING TAPES 1 Piece(s) Same day 10 10 10 214-4867 34 1 Roll

฿ 143.00

WATERPROOF SEALING TAPES 1 Piece(s) 20 Day(s) - 15 10 214-4875 51 1 Roll

฿ 195.00

WATERPROOF SEALING TAPES 1 Piece(s) 1 Day(s) - 20 10 214-4883 68 1 Roll

฿ 475.00

WATERPROOF SEALING TAPES 1 Piece(s) 1 Day(s) - 50 10 214-4891 170 1 Roll

฿ 143.00

WATERPROOF SEALING TAPES 1 Piece(s) 1 Day(s) - 10 15 377-7162 51 1 Roll

฿ 211.00

WATERPROOF SEALING TAPES 1 Piece(s) 12 Day(s) - 15 15 377-7171 76 1 Roll

฿ 260.00

WATERPROOF SEALING TAPES 1 Piece(s) 1 Day(s) - 20 15 377-7189 102 1 Roll

฿ 648.00

WATERPROOF SEALING TAPES 1 Piece(s) 1 Day(s) - 50 15 377-7197 255 1 Roll

฿ 170.00

WATERPROOF SEALING TAPES 1 Piece(s) 12 Day(s) - 10 20 214-4824 68 1 Roll

฿ 261.00

WATERPROOF SEALING TAPES 1 Piece(s) 1 Day(s) - 15 20 214-4832 102 1 Roll

฿ 269.81

WATERPROOF SEALING TAPES 1 Piece(s) 12 Day(s) - 20 20 214-4841 136 1 Roll

฿ 731.23

WATERPROOF SEALING TAPES 1 Piece(s) 1 Day(s) - 50 20 214-4859 340 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●A high performance sealing material with adhesive sheet attached to EPDM foam which is the most durable and weather resistant among general purpose rubbers. Demonstrates stable effect over a long period of time.

Usage

●For waterproof, airtight, soundproof, insulation of air-conditioner, air-purifier.

Specification

●Color:Black
●Viscosity: 4.1N/10mm

Materials

●Base Material: Special Foam Rubber(EPDM) 
●Adhesive: Synthetic Resin Type