(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Double-Sided Adhesive Tape No.525 (525-50)

Double-Sided Adhesive Tape No.525 (525-50)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
525-30
525-50
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Trusco Code Mass
(g)
Internal capacity

฿ 496.14

WATERPROOF SEALING TAPES 1 Piece(s) 12 Day(s) 30 126-5695 580 1 Roll

฿ 888.45

WATERPROOF SEALING TAPES 1 Piece(s) 10 Day(s) 50 126-5709 980 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Black
  • Length(m)
    15
  • Thickness(mm)
    1
  • Color Details
    Black
  • Adhesiveness
    21.2N/10mm
  • Features
    Due to a thick application of special adhesive with synthetic rubber as the main material, it provides excellent adhesion and water resistance. Moreover, the tape has excellent resistance, meaning that water resistance is always consistent and the features are not affected by changes in weather.
  • Application
    Temporarily secure plate metal while preventing water contact. Artificial turf adhesion.
  • Specifications
    Cutting Requires Cutter
  • Base Materials
    Staple fiber cloth
  • Adhesive
    Rubber-Based
  • Internal capacity
    1 Roll

Product Description

Double-sided tape with butyl rubber-based adhesive for metal roofs.

[Features]
· Due to a thick application of special adhesive with synthetic rubber as the main material, it provides excellent adhesion and waterproofing.
· Excellent weather resistance, sustained waterproofing.
· The properties are not affected by climate change.

[Applications]
· Plate metal temporary fixing / waterproof.
· Adhesion of artificial turf.
· For drainage of outer walls and roofs.
· For joints and stackable parts of piled ridges.
· For the joint part of corrugated metal roofs.

Part Number
525-30
525-50
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Trusco Code Mass
(g)
Internal capacity

฿ 496.14

WATERPROOF SEALING TAPES 1 Piece(s) 12 Day(s) 30 126-5695 580 1 Roll

฿ 888.45

WATERPROOF SEALING TAPES 1 Piece(s) 10 Day(s) 50 126-5709 980 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1