(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Waterproof Airtight Tape All-Weather Tape No.690 (NO690-50)

Waterproof Airtight Tape All-Weather Tape No.690 (NO690-50)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
NO690-50
NO690-75
NO690-100
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Trusco Code Mass
(g)
Internal capacity

฿ 370.00

WATERPROOF SEALING TAPES 1 Piece(s) 12 Day(s) 50 254-5012 750 1 Roll

฿ 832.09

WATERPROOF SEALING TAPES 1 Piece(s) 14 Day(s) 75 254-5021 1130 1 Roll

฿ 1,107.12

WATERPROOF SEALING TAPES 1 Piece(s) 10 Day(s) 100 254-5039 1500 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Black
  • Length(m)
    20
  • Thickness(mm)
    0.42
  • Color Details
    Black
  • Base Materials
    Plastic Film
  • Adhesive
    Butyl Rubber-Based
  • Cutting Method
    Cutter Required
  • Internal capacity
    1 Roll

Product Description

Product with usage obligated by Housing Loan Corporation and Siding Association of Japan.
[Features]
· Excellent rough surface processing, low temperature adhesiveness, long-term durability, and contamination resistance.
· Has good step absorption properties and excellent waterproofing.
· Double-sided Type
[Applications]
· For airtight waterproofing of opening.
· Moisture permeable waterproof seal joining.

Part Number
NO690-50
NO690-75
NO690-100
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Trusco Code Mass
(g)
Internal capacity

฿ 370.00

WATERPROOF SEALING TAPES 1 Piece(s) 12 Day(s) 50 254-5012 750 1 Roll

฿ 832.09

WATERPROOF SEALING TAPES 1 Piece(s) 14 Day(s) 75 254-5021 1130 1 Roll

฿ 1,107.12

WATERPROOF SEALING TAPES 1 Piece(s) 10 Day(s) 100 254-5039 1500 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1