(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Polyethylene Corrosion-Resistant Tape No.55

Polyethylene Corrosion-Resistant Tape No.55

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 55-50-BK

  • Product Type
    Adhesive Tape
  • Color
    Black
  • Width(mm)
    50
  • Length(m)
    10
  • Thickness(mm)
    0.4
  • Color Details
    Black
  • Adhesiveness
    32N/10mm
  • Tensile Strength
    23.5N/10mm
  • Trusco Code
    361-5791
  • Mass(g)
    200
  • Features
    Provides excellent watertightness thanks to its self-adhesive type thick autoadhesion layer.
  • Application
    Corrosion prevention and protection of polyethylene lining connection. Corrosion prevention and protection of various pipelines. Corrosion prevention and protection of power cables and communication cables.
  • Specifications
    Cutting Requires Cutter
  • Operating Temperature Range(°C)
    0–80
  • Base Materials
    Polyethylene-Based
  • Adhesive
    Rubber-Based
  • Internal capacity
    1 Roll
Part Number
55-50-BK
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Internal capacity

฿ 293.78

PIPEWRAPS 1 Piece(s) Same day 10 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Black
  • Width(mm)
    50
  • Length(m)
    10
  • Thickness(mm)
    0.4
  • Color Details
    Black
  • Adhesiveness
    32N/10mm
  • Tensile Strength
    23.5N/10mm
  • Trusco Code
    361-5791
  • Mass(g)
    200
  • Features
    Provides excellent watertightness thanks to its self-adhesive type thick autoadhesion layer.
  • Application
    Corrosion prevention and protection of polyethylene lining connection. Corrosion prevention and protection of various pipelines. Corrosion prevention and protection of power cables and communication cables.
  • Specifications
    Cutting Requires Cutter
  • Operating Temperature Range(°C)
    0–80
  • Base Materials
    Polyethylene-Based
  • Adhesive
    Rubber-Based
  • Internal capacity
    1 Roll

Product Description

Protective material polyethylene tape for underground burial
[Features]
・ It has excellent durability.
・ It is composed of a flexible film and thick adhesive, it fits well in joints and bends, and has excellent sealing and cushioned properties.
・ It has excellent water-tightness because it is self-fusing type and has a thick self-adhesive layer.
・ It is a product compliant with the "Common Specifications for Machinery and Equipment Works" by the Ministry of Land, Infrastructure, Transport and Tourism of Japan.
[Applications]
・ Corrosion-proof and protection of polyethylene running pipe connection
・ Corrosion-proof and protection of various pipelines
・ Corrosion-proof and protection for power cables and communication cables
・ Corrosion-proof and protection for pipes under harsh conditions such as mines and chemical plants
・ Protection of corrosion-proof layers of underground pipelines (Protective materials of underground burial for petrolatum corrosion-proof tape No. 59 series)

Specifications of 55-50-BK

  • Product Type
    Adhesive Tape
  • Color
    Black
  • Width(mm)
    50
  • Length(m)
    10
  • Thickness(mm)
    0.4
  • Color Details
    Black
  • Adhesiveness
    32N/10mm
  • Tensile Strength
    23.5N/10mm
  • Trusco Code
    361-5791
  • Mass(g)
    200
  • Features
    Provides excellent watertightness thanks to its self-adhesive type thick autoadhesion layer.
  • Application
    Corrosion prevention and protection of polyethylene lining connection. Corrosion prevention and protection of various pipelines. Corrosion prevention and protection of power cables and communication cables.
  • Specifications
    Cutting Requires Cutter
  • Operating Temperature Range(°C)
    0–80
  • Base Materials
    Polyethylene-Based
  • Adhesive
    Rubber-Based
  • Internal capacity
    1 Roll
Part Number
55-50-BK
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Internal capacity

฿ 293.78

PIPEWRAPS 1 Piece(s) Same day 10 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1