(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Petrolatum No.59 Series, No.59H (Type 2) (59H-100)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
59H-50
59H-100
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Trusco Code Mass
(g)
Internal capacity

฿ 541.67

PIPEWRAPS 1 Piece(s) 12 Day(s) 50 377-7081 870 1 Roll

฿ 1,190.48

PIPEWRAPS 1 Piece(s) 10 Day(s) 100 377-7073 1740 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Brown-based
  • Length(m)
    10
  • Thickness(mm)
    1.1
  • Color Details
    Reddish brown
  • Adhesiveness
    5.2N/10mm
  • Tensile Strength
    31.6N/10mm
  • Features
    Petrolatum type rust and corrosion prevention tape.
  • Application
    For rust and corrosion prevention of pipes, machines, and tanks.
  • Specifications
    Cutting Requires Cutter
  • Operating Temperature Range(°C)
    -5 – 50
  • Base Materials
    Non‐Woven Fabric
  • Adhesive
    Petrolatum Type
  • Internal capacity
    1 Roll

Product Description

Petrolatum-based rust and corrosion prevention tape that can be used for all kinds of objects such as piping, devices and tanks.

[Features]
· Heat resistant downward flow temperature: 65°C.

[Applications]
· For rust and corrosion prevention of pipes, machines, and tanks.

Part Number
59H-50
59H-100
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Trusco Code Mass
(g)
Internal capacity

฿ 541.67

PIPEWRAPS 1 Piece(s) 12 Day(s) 50 377-7081 870 1 Roll

฿ 1,190.48

PIPEWRAPS 1 Piece(s) 10 Day(s) 100 377-7073 1740 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1