(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Petrolatum No.59 Series, No.59L (Type 1) (59L-50)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
59L-50
59L-100
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Trusco Code Mass
(g)
Internal capacity

฿ 396.00

PIPEWRAPS 1 Piece(s) 10 Day(s) 50 293-0901 870 1 Roll

฿ 787.00

PIPEWRAPS 1 Piece(s) 10 Day(s) 100 293-1125 1740 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Brown-based
  • Length(m)
    10
  • Thickness(mm)
    1.1
  • Color Details
    Reddish brown
  • Adhesiveness
    5.2N/10mm
  • Tensile Strength
    31.6N/10mm
  • Features
    Petrolatum type rust and corrosion prevention tape.
  • Application
    For rust and corrosion prevention of pipes, machines, and tanks.
  • Specifications
    Cutting Requires Cutter
  • Operating Temperature Range(°C)
    -5 – 50
  • Base Materials
    Non‐Woven Fabric
  • Adhesive
    Petrolatum Type
  • Internal capacity
    1 Roll

Product Description

Petrolatum anti-corrosion tape for underground burial.
[Features]
·Can be used continuously at 50°C.
·No special skill is required.
·Adheres perfectly to any complicated shape.
·Does not require heating. An anti-corrosion layer can be created simply by wrapping and stroking.
·Work time is shortened.
[Applications]
·A petrolatum-based antirust/anticorrosion tape that can be used for buried and submerged areas.
·For rust prevention and corrosion prevention of pipes, pipes and tanks.

Part Number
59L-50
59L-100
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Trusco Code Mass
(g)
Internal capacity

฿ 396.00

PIPEWRAPS 1 Piece(s) 10 Day(s) 50 293-0901 870 1 Roll

฿ 787.00

PIPEWRAPS 1 Piece(s) 10 Day(s) 100 293-1125 1740 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Petrolatum type anti-corrosion and corrosion-resistant tape.
●Can be used for all target object such as piping, equipment, tanks, etc.

Usage

●For rust prevention and corrosion prevention of piping, equipment and tanks.

Specification

●Color:Yellowish Brown
●Thickness(mm):1.1
●Viscosity: 5.2N/10mm
●Tensile Strength: 31.6N/10mm
●Working Temperature: -5 to 55°C

Materials

●Base Material: Non-Woven Fabric
●Adhesive: Petrolatum Type