(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Electrical Insulation Vinyl Tape No.21 Series / Binding Vinyl Tape No.21 (21-100B)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
21-100B
21-100BK
21-100GN
21-100GY
21-100R
21-100TM
21-100W
21-100Y
N21-38-20-0.2-BK-PACK SALE
N21-38-20-0.2-BU-PACK SALE
N21-38-20-0.2-GR-PACK SALE
N21-38-20-0.2-W-PACK SALE
N21-38-20-0.2-YL-PACK SALE
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Color Width
(mm)
Color Details Adhesiveness Tensile Strength JAN Code Trusco Code Stretch Operating Temperature Range
(°C)
Peel adhesion (stainless steel plate) Breakdown voltage, normal state
(KV/mm)
Internal capacity

฿ 843.39

VINYL TAPES 1 Pack(s)

2 Pieces Per Package

10 Day(s) Blue Type 100 Blue 1.85N/10mm 15N/10mm 4953871103409 469-4562 - -10 to 90 (Heat Characteristic) - - 1 Pack (2 pcs)

฿ 846.20

VINYL TAPES 1 Pack(s)

2 Pieces Per Package

12 Day(s) Black 100 Black 1.85N/10mm 15N/10mm 4953871103416 469-4571 - -10 to 90 (Heat Characteristic) - - 1 Pack (2 pcs)

฿ 843.39

VINYL TAPES 1 Pack(s)

2 Pieces Per Package

10 Day(s) Green 100 Green 1.85N/10mm 15N/10mm 4953871103423 469-4589 - -10 to 90 (Heat Characteristic) - - 1 Pack (2 pcs)

฿ 843.39

VINYL TAPES 1 Pack(s)

2 Pieces Per Package

10 Day(s) Gray 100 Gray 1.85N/10mm 15N/10mm 4953871103430 469-4597 - -10 to 90 (Heat Characteristic) - - 1 Pack (2 pcs)

฿ 846.20

VINYL TAPES 1 Pack(s)

2 Pieces Per Package

12 Day(s) Red Type 100 Red 1.85N/10mm 15N/10mm 4953871103447 469-4601 - -10 to 90 (Heat Characteristic) - - 1 Pack (2 pcs)

฿ 846.20

VINYL TAPES 1 Pack(s)

2 Pieces Per Package

1 Day(s) Transparency 100 Clear 1.85N/10mm 15N/10mm 4953871103478 469-4619 - -10 to 90 (Heat Characteristic) - - 1 Pack (2 pcs)

฿ 846.20

VINYL TAPES 1 Pack(s)

2 Pieces Per Package

10 Day(s) [White Type] White Type 100 White 1.85N/10mm 15N/10mm 4953871103454 469-4627 - -10 to 90 (Heat Characteristic) - - 1 Pack (2 pcs)

฿ 846.20

VINYL TAPES 1 Pack(s)

2 Pieces Per Package

10 Day(s) Yellows 100 Yellow 1.85N/10mm 15N/10mm 4953871103461 469-4635 - -10 to 90 (Heat Characteristic) - - 1 Pack (2 pcs)

฿ 23,805.00

฿ 18,315.57

ADHESIVE CLOTH TAPES 1 Pack(s)

100 Pieces Per Package

32 Day(s) Black 38 Black - 61.6N/19mm - - 251% - 3.51N/19mm 56.9 1 Box (100 Rolls)

฿ 23,805.00

฿ 18,315.57

ADHESIVE CLOTH TAPES 1 Pack(s)

100 Pieces Per Package

32 Day(s) Blue Type 38 Blue - 61.6N/19mm - - 251% - 3.51N/19mm 56.9 1 Box (100 Rolls)

฿ 23,805.00

฿ 18,315.57

ADHESIVE CLOTH TAPES 1 Pack(s)

100 Pieces Per Package

32 Day(s) Green 38 Green - 61.6N/19mm - - 251% - 3.51N/19mm 56.9 1 Box (100 Rolls)

฿ 23,805.00

฿ 18,315.57

ADHESIVE CLOTH TAPES 1 Pack(s)

100 Pieces Per Package

32 Day(s) [White Type] White Type 38 White - 61.6N/19mm - - 251% - 3.51N/19mm 56.9 1 Box (100 Rolls)

฿ 23,805.00

฿ 18,315.57

ADHESIVE CLOTH TAPES 1 Pack(s)

100 Pieces Per Package

32 Day(s) Yellows 38 Yellow - 61.6N/19mm - - 251% - 3.51N/19mm 56.9 1 Box (100 Rolls)

Basic Specifications

  • Product Type
    Adhesive Tape
  • Length(m)
    20
  • Thickness(mm)
    0.2
  • Cutting Method
    Can cut by hand

Product Description

[Features]
·An environmentally friendly product that does not use lead (Pb), a hazardous heavy metal. (Lead-free)
·Excellent electrical insulation
·There is little terminal peeling, and wiring work can be done reliably.
·Excellent cold resistance, adhesive strength does not decrease even at -10°C
[Applications]
·Wiring work
·For insulating machine tools

Part Number
21-100B
21-100BK
21-100GN
21-100GY
21-100R
21-100TM
21-100W
21-100Y
N21-38-20-0.2-BK-PACK SALE
N21-38-20-0.2-BU-PACK SALE
N21-38-20-0.2-GR-PACK SALE
N21-38-20-0.2-W-PACK SALE
N21-38-20-0.2-YL-PACK SALE
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Color Width
(mm)
Color Details Adhesiveness Tensile Strength JAN Code Trusco Code Stretch Operating Temperature Range
(°C)
Peel adhesion (stainless steel plate) Breakdown voltage, normal state
(KV/mm)
Internal capacity

฿ 843.39

VINYL TAPES 1 Pack(s)

2 Pieces Per Package

10 Day(s) Blue Type 100 Blue 1.85N/10mm 15N/10mm 4953871103409 469-4562 - -10 to 90 (Heat Characteristic) - - 1 Pack (2 pcs)

฿ 846.20

VINYL TAPES 1 Pack(s)

2 Pieces Per Package

12 Day(s) Black 100 Black 1.85N/10mm 15N/10mm 4953871103416 469-4571 - -10 to 90 (Heat Characteristic) - - 1 Pack (2 pcs)

฿ 843.39

VINYL TAPES 1 Pack(s)

2 Pieces Per Package

10 Day(s) Green 100 Green 1.85N/10mm 15N/10mm 4953871103423 469-4589 - -10 to 90 (Heat Characteristic) - - 1 Pack (2 pcs)

฿ 843.39

VINYL TAPES 1 Pack(s)

2 Pieces Per Package

10 Day(s) Gray 100 Gray 1.85N/10mm 15N/10mm 4953871103430 469-4597 - -10 to 90 (Heat Characteristic) - - 1 Pack (2 pcs)

฿ 846.20

VINYL TAPES 1 Pack(s)

2 Pieces Per Package

12 Day(s) Red Type 100 Red 1.85N/10mm 15N/10mm 4953871103447 469-4601 - -10 to 90 (Heat Characteristic) - - 1 Pack (2 pcs)

฿ 846.20

VINYL TAPES 1 Pack(s)

2 Pieces Per Package

1 Day(s) Transparency 100 Clear 1.85N/10mm 15N/10mm 4953871103478 469-4619 - -10 to 90 (Heat Characteristic) - - 1 Pack (2 pcs)

฿ 846.20

VINYL TAPES 1 Pack(s)

2 Pieces Per Package

10 Day(s) [White Type] White Type 100 White 1.85N/10mm 15N/10mm 4953871103454 469-4627 - -10 to 90 (Heat Characteristic) - - 1 Pack (2 pcs)

฿ 846.20

VINYL TAPES 1 Pack(s)

2 Pieces Per Package

10 Day(s) Yellows 100 Yellow 1.85N/10mm 15N/10mm 4953871103461 469-4635 - -10 to 90 (Heat Characteristic) - - 1 Pack (2 pcs)

฿ 23,805.00

฿ 18,315.57

ADHESIVE CLOTH TAPES 1 Pack(s)

100 Pieces Per Package

32 Day(s) Black 38 Black - 61.6N/19mm - - 251% - 3.51N/19mm 56.9 1 Box (100 Rolls)

฿ 23,805.00

฿ 18,315.57

ADHESIVE CLOTH TAPES 1 Pack(s)

100 Pieces Per Package

32 Day(s) Blue Type 38 Blue - 61.6N/19mm - - 251% - 3.51N/19mm 56.9 1 Box (100 Rolls)

฿ 23,805.00

฿ 18,315.57

ADHESIVE CLOTH TAPES 1 Pack(s)

100 Pieces Per Package

32 Day(s) Green 38 Green - 61.6N/19mm - - 251% - 3.51N/19mm 56.9 1 Box (100 Rolls)

฿ 23,805.00

฿ 18,315.57

ADHESIVE CLOTH TAPES 1 Pack(s)

100 Pieces Per Package

32 Day(s) [White Type] White Type 38 White - 61.6N/19mm - - 251% - 3.51N/19mm 56.9 1 Box (100 Rolls)

฿ 23,805.00

฿ 18,315.57

ADHESIVE CLOTH TAPES 1 Pack(s)

100 Pieces Per Package

32 Day(s) Yellows 38 Yellow - 61.6N/19mm - - 251% - 3.51N/19mm 56.9 1 Box (100 Rolls)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Frequently Asked Questions (FAQ)

Question: Can the product be used in a location exposed to direct sunlight?
Answer: The product is not weather-resistant and will deteriorate due to UV rays.