(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Strong Adhesive Double-Sided Tape Hyper Joint H7000/H8000/H9000

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 337.42 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
H94-1910
H94-2510
H98-1910
H98-2510
H912-1910
H912-2510
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Thickness
(mm)
Adhesiveness Holding Force JAN Code Trusco Code Mass
(g)
Internal capacity

฿ 337.42

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) 12 Day(s) 19 0.4 33N/25mm 0.4 4953871102808 436-2276 105 1 Roll

฿ 596.67

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) 12 Day(s) 25 0.4 33N/25mm 0.4 4953871102815 436-2284 138 1 Roll

฿ 478.34

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) 12 Day(s) 19 0.8 55N/25mm 1.0 4953871100033 361-5812 158 1 Roll

฿ 628.34

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) 12 Day(s) 25 0.8 55N/25mm 1.0 4953871100040 361-5821 206 1 Roll

฿ 589.77

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) 12 Day(s) 19 1.2 60N/25mm 2.0 4953871102822 436-2250 257 1 Roll

฿ 760.09

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) 12 Day(s) 25 1.2 60N/25mm 2.0 4953871102839 436-2268 339 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Black
  • Length(m)
    10
  • Color Details
    Gray
  • Base Materials
    Acrylic Foam
  • Adhesive
    Acrylic
  • Internal capacity
    1 Roll

Product Description

A highly durable double-sided adhesive tape with an acrylic foam base with excellent flexibility and durability, strong adhesion, and high heat resistance.
[Features]
· Powerful adhesive double-sided tape with excellent heat resistance and weather resistance, also usable to fix outdoor parts.
· Excellent flexibility and conforms to the unevenness or stretch of adherends.
· Equivalent to JIS Z 1541 (High potential pressure sensitive adhesive double coated tapes) type 1-1.
[Applications]
· Nameplates, signplates, household appliance parts, automotive exterior parts.
· For fixing metal and plastic signage, etc.

Part Number
H94-1910
H94-2510
H98-1910
H98-2510
H912-1910
H912-2510
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Thickness
(mm)
Adhesiveness Holding Force JAN Code Trusco Code Mass
(g)
Internal capacity

฿ 337.42

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) 12 Day(s) 19 0.4 33N/25mm 0.4 4953871102808 436-2276 105 1 Roll

฿ 596.67

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) 12 Day(s) 25 0.4 33N/25mm 0.4 4953871102815 436-2284 138 1 Roll

฿ 478.34

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) 12 Day(s) 19 0.8 55N/25mm 1.0 4953871100033 361-5812 158 1 Roll

฿ 628.34

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) 12 Day(s) 25 0.8 55N/25mm 1.0 4953871100040 361-5821 206 1 Roll

฿ 589.77

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) 12 Day(s) 19 1.2 60N/25mm 2.0 4953871102822 436-2250 257 1 Roll

฿ 760.09

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) 12 Day(s) 25 1.2 60N/25mm 2.0 4953871102839 436-2268 339 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1