(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

No.5015 Multipurpose Double-Sided Adhesive Tape (Light, Strong Adhesive) (5015-20)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
5015-20
5015-25
5015-30
5015-50
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Width
(mm)
Trusco Code Mass
(g)
Internal capacity

฿ 198.86

DOUBLE-COATED TAPES(FOR GENER 1 Piece(s) 12 Day(s) - 20 401-0973 107 1 Roll

฿ 171.67

DOUBLE-COATED TAPES(FOR GENER 1 Piece(s) 12 Day(s) 10 25 401-0981 134 1 Roll

฿ 205.00

DOUBLE-COATED TAPES(FOR GENER 1 Piece(s) 12 Day(s) - 30 401-0990 160 1 Roll

฿ 347.61

DOUBLE-COATED TAPES(FOR GENER 1 Piece(s) Same day 10 50 401-1007 266 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    White Type
  • Length(m)
    20
  • Thickness(mm)
    0.12
  • Color Details
    White
  • Adhesiveness
    8N/10mm
  • Base Materials
    Non‐Woven Fabric
  • Adhesive
    Acrylic
  • Cutting Method
    Can cut by hand
  • Release-Paper
    Available
  • Internal capacity
    1 Roll

Product Description

Double-sided tape made of flexible nonwoven fabric impregnated with a pressure-sensitive adhesive.
[Features]
· Tape which strongly adheres to metal and plastic, with especially good recoil resistance.
· Exhibits excellent adhesive strength in a wide temperature range from low to high temperatures.
· Exhibits stable adhesion to various adherends.
[Applications]
· For general adhesion of sheet metal, sheet plastic, foams, etc.
· For fixing nameplates or foam where low force is applied continuously.

Part Number
5015-20
5015-25
5015-30
5015-50
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Width
(mm)
Trusco Code Mass
(g)
Internal capacity

฿ 198.86

DOUBLE-COATED TAPES(FOR GENER 1 Piece(s) 12 Day(s) - 20 401-0973 107 1 Roll

฿ 171.67

DOUBLE-COATED TAPES(FOR GENER 1 Piece(s) 12 Day(s) 10 25 401-0981 134 1 Roll

฿ 205.00

DOUBLE-COATED TAPES(FOR GENER 1 Piece(s) 12 Day(s) - 30 401-0990 160 1 Roll

฿ 347.61

DOUBLE-COATED TAPES(FOR GENER 1 Piece(s) Same day 10 50 401-1007 266 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1