(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Low Halogen Tape AP1000

Low Halogen Tape AP1000

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of AP-1000

  • Product Type
    Adhesive Tape
  • Color
    Green
  • Width(mm)
    50
  • Length(m)
    20
  • Thickness(mm)
    0.2
  • Color Details
    Light Green
  • Adhesiveness
    1.7N/10mm
  • Tensile Strength
    2​3​.​5​N​/​1​0​m​m
  • Trusco Code
    361-5804
  • Mass(g)
    189
  • Features
    Low halogen binding tape of desalination type. Does not generate toxic gas when burning. Excellent in weather resistance as it uses acrylic adhesive.
  • Specifications
    Cutting Requires Cutter
  • Base Materials
    Low halogen base material
  • Adhesive
    Acrylic
  • Internal capacity
    1 Roll
Part Number
AP-1000
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal capacity

฿ 386.00

BINDING TAPES 1 Piece(s) 1 Day(s) 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Green
  • Width(mm)
    50
  • Length(m)
    20
  • Thickness(mm)
    0.2
  • Color Details
    Light Green
  • Adhesiveness
    1.7N/10mm
  • Tensile Strength
    2​3​.​5​N​/​1​0​m​m
  • Trusco Code
    361-5804
  • Mass(g)
    189
  • Features
    Low halogen binding tape of desalination type. Does not generate toxic gas when burning. Excellent in weather resistance as it uses acrylic adhesive.
  • Specifications
    Cutting Requires Cutter
  • Base Materials
    Low halogen base material
  • Adhesive
    Acrylic
  • Internal capacity
    1 Roll

Specifications of AP-1000

  • Product Type
    Adhesive Tape
  • Color
    Green
  • Width(mm)
    50
  • Length(m)
    20
  • Thickness(mm)
    0.2
  • Color Details
    Light Green
  • Adhesiveness
    1.7N/10mm
  • Tensile Strength
    2​3​.​5​N​/​1​0​m​m
  • Trusco Code
    361-5804
  • Mass(g)
    189
  • Features
    Low halogen binding tape of desalination type. Does not generate toxic gas when burning. Excellent in weather resistance as it uses acrylic adhesive.
  • Specifications
    Cutting Requires Cutter
  • Base Materials
    Low halogen base material
  • Adhesive
    Acrylic
  • Internal capacity
    1 Roll
Part Number
AP-1000
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal capacity

฿ 386.00

BINDING TAPES 1 Piece(s) 1 Day(s) 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●A low halogen binding tape of desalination PVC tape.
●Toxic gas does not occur during combustion.
●Since acrylic adhesive is used, excellent in weather resistance.

Specification

●Color:Wakaba
●W x L(mm x m):50 x 20
●Thickness(mm):0.2
●SPQ(roll):80
●Viscosity: 1.7N/10mm
●Tensile Strength: 23.5N/10mm

Materials

●Base Material: Low Halogen
●Adhesive: Acrylics