(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Filament Tape No. 3883, Tape Width (mm): 19 (3883-25)

Filament Tape No. 3883, Tape Width (mm): 19 (3883-25)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
3883-19
3883-25
3883-50
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Trusco Code Mass
(g)
Internal capacity

฿ 535.00

BINDING TAPES 1 Piece(s) 1 Day(s) 19 126-8961 175 1 Roll

฿ 977.00

BINDING TAPES 1 Piece(s) 1 Day(s) 25 126-8970 230 1 Roll

฿ 2,012.00

BINDING TAPES 1 Piece(s) Same day 50 126-8988 460 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    White Type
  • Length(m)
    50
  • Thickness(mm)
    0.18
  • Color Details
    White
  • Adhesiveness
    4.39N/10mm
  • Tensile Strength
    333.4N/10mm
  • Features
    Tape with excellent tensile strength, made using a base material of polyester film reinforced with polyester fibers in the vertical direction. Ideal for tying steel material, pipes, and heavy objects, and for temporarily fixing transformer coils.
  • Specifications
    Cutting Requires Cutter
  • Base Materials
    Polyester Film + Polyester Fiber
  • Adhesive
    Rubber-Based
  • Internal capacity
    1 Roll

Product Description

High tensile strength tape made of polyester film base material.
Polyester fiber is used as reinforcement material.

[Features]
· Ideal for binding steel material, pipes, and heavy objects, and for temporarily fixing transformer coils, etc.

[Applications]
· Pallet cargo load fixing and cardboard box sealing.
· For tying and packing of heavy objects.

Part Number
3883-19
3883-25
3883-50
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Trusco Code Mass
(g)
Internal capacity

฿ 535.00

BINDING TAPES 1 Piece(s) 1 Day(s) 19 126-8961 175 1 Roll

฿ 977.00

BINDING TAPES 1 Piece(s) 1 Day(s) 25 126-8970 230 1 Roll

฿ 2,012.00

BINDING TAPES 1 Piece(s) Same day 50 126-8988 460 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●A tape with excellent tensile strength using a polyester film reinforced with polyester fiber, etc. in the L direction.

Specification

●Color:White
●Thickness(mm):0.18
●Viscosity: 4.39N/10mm
●Tensile Strength: 333.4N/10mm

Materials

●Base Material: Polyester Film + Polyester Fiber
●Adhesive: Rubber