(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Line tape J3821/J3822 (J3821)

Line tape J3821/J3822 (J3821)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
J3821
J3821-PACK
J3822
J3822-PACK
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Color Color Details JAN Code Trusco Code Individual Packaging (Shrink Packaging) Interior Exterior Amount Of Content

฿ 583.00

LINE TAPES 1 Piece(s) - 10 Day(s) Yellows Yellow - 391-4798 - - - 1 Roll

฿ 20,048.39

ADHESIVE CLOTH TAPES 1 Pack(s)

50 Pieces Per Package

6 Day(s) Yellows Yellow 4904140798215 - 1 - 50 1 Box (50 Rolls)

฿ 583.00

LINE TAPES 1 Piece(s) - 10 Day(s) White Type White - 391-4801 - - - 1 Roll

฿ 23,344.02

ADHESIVE CLOTH TAPES 1 Pack(s)

50 Pieces Per Package

3 Day(s) White Type White 4904140798222 - 1 - 50 1 Box (50 Rolls)

Basic Specifications

  • Product Type
    Adhesive Tape
  • Width(mm)
    50
  • Length(m)
    10
  • Thickness(mm)
    0.17
  • Adhesiveness
    25.7N/25mm
  • Tensile Strength
    58.8N/20mm
  • Mass(g)
    190
  • Specifications
    Cutting Requires Cutter
  • Material (base)
    Special Polyolefin
  • Adhesive
    Rubber-Based

Product Description

[Features]
· Uses organic pigment as base material. Does not contain heavy metals such as lead.
· Uses environmentally friendly solvent-free adhesive.
[Applications]
· For guide indicator lines at stores and schools.
· For court-marking lines in gyms.

Part Number
J3821
J3821-PACK
J3822
J3822-PACK
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Color Color Details JAN Code Trusco Code Individual Packaging (Shrink Packaging) Interior Exterior Amount Of Content

฿ 583.00

LINE TAPES 1 Piece(s) - 10 Day(s) Yellows Yellow - 391-4798 - - - 1 Roll

฿ 20,048.39

ADHESIVE CLOTH TAPES 1 Pack(s)

50 Pieces Per Package

6 Day(s) Yellows Yellow 4904140798215 - 1 - 50 1 Box (50 Rolls)

฿ 583.00

LINE TAPES 1 Piece(s) - 10 Day(s) White Type White - 391-4801 - - - 1 Roll

฿ 23,344.02

ADHESIVE CLOTH TAPES 1 Pack(s)

50 Pieces Per Package

3 Day(s) White Type White 4904140798222 - 1 - 50 1 Box (50 Rolls)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1