(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Water-Proof Gap Tape for Outdoors (Hard Type) (E0080)

Water-Proof Gap Tape for Outdoors (Hard Type) (E0080)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
E0070
E0080
E0090
E0100
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Thickness
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 137.00

WATERPROOF SEALING TAPES 1 Piece(s) 10 Day(s) 15 4.5 419-7305 23 1 Roll

฿ 157.00

WATERPROOF SEALING TAPES 1 Piece(s) 10 Day(s) 12 7 419-7313 26 1 Roll

฿ 219.00

WATERPROOF SEALING TAPES 1 Piece(s) 12 Day(s) 15 9 419-7321 40 1 Roll

฿ 363.00

WATERPROOF SEALING TAPES 1 Piece(s) 10 Day(s) 30 9 419-7330 86 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Black
  • Length(m)
    2
  • Adhesiveness
    5.8N/25mm
  • Color Details
    Black
  • Features
    Features outstanding weather resistance and water resistance. Optimally suitable for outdoor use. (Even when used outdoors, will last a long time and not go to pieces.)
  • Application
    Rain-proof gap tape for outdoors.
  • Specifications
    Cutter is required for cutting, apparent density 10 kg/m3
  • Material (base)
    Special Foam Rubber (EPDM)
  • Adhesive
    Acrylic
  • Amount Of Content
    1 Roll

Product Description

[Features]
· Features outstanding weather resistance and water cut-off performance. Ideal for outdoor use. (Even when used outdoors, it will last a long time and not go to pieces.)
· Although it is hard, it has excellent cushioning properties and fits precisely.
· Door closing sound will be quieter.
[Applications]
· Waterproof gap tape for outdoor use.

Part Number
E0070
E0080
E0090
E0100
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Thickness
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 137.00

WATERPROOF SEALING TAPES 1 Piece(s) 10 Day(s) 15 4.5 419-7305 23 1 Roll

฿ 157.00

WATERPROOF SEALING TAPES 1 Piece(s) 10 Day(s) 12 7 419-7313 26 1 Roll

฿ 219.00

WATERPROOF SEALING TAPES 1 Piece(s) 12 Day(s) 15 9 419-7321 40 1 Roll

฿ 363.00

WATERPROOF SEALING TAPES 1 Piece(s) 10 Day(s) 30 9 419-7330 86 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1