(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Airtight Door/Window Gasket M/P/D/V Type

Airtight Door/Window Gasket M/P/D/V Type

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 347.61 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
G0101
G0102
G0103
G0104
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Thickness
(mm)
Details Type Trusco Code Mass
(g)
Supported clearance
(mm)
Amount Of Content

฿ 347.61

WATERPROOF SEALING TAPES 4 Piece(s) 6 Day(s) 9 4 M Type 362-1235 104 2.0~3.5 1 Roll

฿ 438.00

WATERPROOF SEALING TAPES 1 Piece(s) 10 Day(s) 10 5 P Type 362-1243 89 2.5~4.0 1 Roll

฿ 438.00

WATERPROOF SEALING TAPES 1 Piece(s) 1 Day(s) 9 6 D Type 362-1251 124 3.5~5.0 1 Roll

฿ 347.61

WATERPROOF SEALING TAPES 4 Piece(s) 5 Day(s) 10 7 V Type 362-1260 109 2.5~5.0 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Brown-based
  • Length(m)
    6
  • Adhesiveness
    14N/25mm
  • Color Details
    Brown
  • Material (base)
    EPDM
  • Adhesive
    Rubber-Based/Acrylic-Based
  • Cutting Method
    Cutter Required
  • Amount Of Content
    1 Roll

Product Description

[Features]
· Includes EPDM rubber as a main component and has superior weather resistance and durability.
· Can be applied to various types of door frames including wood, metal, and painted frames.
· Also effective for sound insulation, not just preventing drafts.
· At 6 m, it is more than sufficient for pasting around a door.
· Shape differs among M, P, D, and V types.
[Applications]
· For preventing the entrance door and internal doors from making noise.

Part Number
G0101
G0102
G0103
G0104
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Thickness
(mm)
Details Type Trusco Code Mass
(g)
Supported clearance
(mm)
Amount Of Content

฿ 347.61

WATERPROOF SEALING TAPES 4 Piece(s) 6 Day(s) 9 4 M Type 362-1235 104 2.0~3.5 1 Roll

฿ 438.00

WATERPROOF SEALING TAPES 1 Piece(s) 10 Day(s) 10 5 P Type 362-1243 89 2.5~4.0 1 Roll

฿ 438.00

WATERPROOF SEALING TAPES 1 Piece(s) 1 Day(s) 9 6 D Type 362-1251 124 3.5~5.0 1 Roll

฿ 347.61

WATERPROOF SEALING TAPES 4 Piece(s) 5 Day(s) 10 7 V Type 362-1260 109 2.5~5.0 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1