- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Airtight Packing for Window Sashes G0081 G0082
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Width (mm) |
Trusco Code |
Mass (g) |
Amount Of Content |
|
฿ 367.65
|
WATERPROOF SEALING TAPES
|
1 Piece(s)
|
|
12 Day(s)
|
15 |
362-1201 |
128 |
1 Roll |
|
฿ 516.68
|
WATERPROOF SEALING TAPES
|
2 Piece(s)
|
|
5 Day(s)
|
30 |
362-1219 |
238 |
1 Roll |
Basic Specifications
-
- Product Type
- Adhesive Tape
-
- Color
- Black
-
- Length(m)
- 10
-
- Thickness(mm)
- 5
-
- Adhesiveness
- 10N/25mm
-
- Color Details
- Black
-
- Features
- It includes EPDM rubber as a main component and is superior in heat resistance, weather resistance and durability.
-
- Application
- Used for airproofing and waterproofing the window and frame, and for auxiliary materials of airproofed sheets.
-
- Specifications
- Cutting Requires Cutter
-
- Material (base)
- EPDM
-
- Adhesive
- Acrylic
-
- Amount Of Content
- 1 Roll
Product Description
Airtight, waterproof tape that uses EPDM rubber as a main sealing material component and has superior water resistance and weather resistance.
[Features]
· Airtight gasket that uses EPDM rubber to provide excellent heat resistance, weather resistance, durability, and shows consistent effects for long periods of time.
· Flexible foam which fits well even to uneven surfaces and features excellent waterproofing.
· As foams do not fuse together, construction and storage are easy.
[Applications]
· For sealing and waterproofing windows and sashes.
· Auxiliary material for airtight sheets.
· Used for airtight work on power outlet switch boxes, ventilation holes, and inspection holes.
· For filling the clearances between various housing equipment, car audios, etc., and for relieving vibration.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Width (mm) |
Trusco Code |
Mass (g) |
Amount Of Content |
|
฿ 367.65
|
WATERPROOF SEALING TAPES
|
1 Piece(s)
|
|
12 Day(s)
|
15 |
362-1201 |
128 |
1 Roll |
|
฿ 516.68
|
WATERPROOF SEALING TAPES
|
2 Piece(s)
|
|
5 Day(s)
|
30 |
362-1219 |
238 |
1 Roll |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?