(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Heavy Duty Waterproof Repair Tape (White Butyl One-Sided Adhesive) KZ-13

Heavy Duty Waterproof Repair Tape (White Butyl One-Sided Adhesive) KZ-13

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of J2210

  • Product Type
    Adhesive Tape
  • Color
    White Type
  • Width(mm)
    50
  • Length(m)
    5
  • Thickness(mm)
    0.5
  • Adhesiveness
    11.39N/10mm
  • Color Details
    White
  • JAN Code
    4904140782108
  • Trusco Code
    391-4640
  • Mass(g)
    170
  • Material (base)
    Special Non-Woven Fabric
  • Adhesive
    Rubber-Based
  • Cutting Method
    Cutter Required
  • Amount Of Content
    1 Roll
Part Number
J2210
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 233.81

WATERPROOF SEALING TAPES 1 Piece(s) 3 Day(s) 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    White Type
  • Width(mm)
    50
  • Length(m)
    5
  • Thickness(mm)
    0.5
  • Adhesiveness
    11.39N/10mm
  • Color Details
    White
  • JAN Code
    4904140782108
  • Trusco Code
    391-4640
  • Mass(g)
    170
  • Material (base)
    Special Non-Woven Fabric
  • Adhesive
    Rubber-Based
  • Cutting Method
    Cutter Required
  • Amount Of Content
    1 Roll

Product Description

Single-sided airtight waterproof repair tape that uses white butyl-based adhesive.
[Features]
· Water/oil-based paint can be overcoated after construction.
· Features outstanding adhesion to rough surfaces, waterproof sealing, and long-term durability.
· Shows excellent flexibility and fits well to corners or rough surfaces. as well.
[Applications]
· For building construction and temporarily securing plate metal.
· For adhesion of waterproof sheets and interior materials.
· For waterproofing around sashes, for various waterproof sealing.

Specifications of J2210

  • Product Type
    Adhesive Tape
  • Color
    White Type
  • Width(mm)
    50
  • Length(m)
    5
  • Thickness(mm)
    0.5
  • Adhesiveness
    11.39N/10mm
  • Color Details
    White
  • JAN Code
    4904140782108
  • Trusco Code
    391-4640
  • Mass(g)
    170
  • Material (base)
    Special Non-Woven Fabric
  • Adhesive
    Rubber-Based
  • Cutting Method
    Cutter Required
  • Amount Of Content
    1 Roll
Part Number
J2210
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 233.81

WATERPROOF SEALING TAPES 1 Piece(s) 3 Day(s) 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1