(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Very Heavy Duty Double-Sided Tape for Rough Surfaces (box) No.577 (J1020)

Very Heavy Duty Double-Sided Tape for Rough Surfaces (box) No.577 (J1020)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
J1020
J1020-PACK
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship JAN Code Trusco Code Individual Packaging (Cosmetic Case) Interior Exterior Amount Of Content

฿ 680.00

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) - 1 Day(s) - 328-0471 - - - 1 Roll

฿ 17,484.45

ADHESIVE CLOTH TAPES 1 Pack(s)

36 Pieces Per Package

6 Day(s) 4904140770204 - 1 - 36 1 Box (36 Rolls)

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    White Type
  • Width(mm)
    20
  • Length(m)
    10
  • Thickness(mm)
    1.2
  • Adhesiveness
    13.1N/20mm
  • Color Details
    White
  • Mass(g)
    135
  • Specifications
    Cutting Requires Cutter
  • Material (base)
    Special Polyolefinic Foam
  • Adhesive
    Acrylic

Product Description

Super-strength double-sided tape with acrylic adhesive based on special foamed polyolefin
[Features]
・ Excellent adhesion to rough surfaces, no need for primer treatment.
・ Open time is not required for the adhesive to dry and the process can be shortened.
・ Excellent low-temperature adhesion and suitable for work in winter.
[Applications]
・ For temporary fixing to drywalls, plywood or concrete
・ For adhesion to painted steel plates

Part Number
J1020
J1020-PACK
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship JAN Code Trusco Code Individual Packaging (Cosmetic Case) Interior Exterior Amount Of Content

฿ 680.00

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) - 1 Day(s) - 328-0471 - - - 1 Roll

฿ 17,484.45

ADHESIVE CLOTH TAPES 1 Pack(s)

36 Pieces Per Package

6 Day(s) 4904140770204 - 1 - 36 1 Box (36 Rolls)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Adhered perfectly even to material of the rough surface.
●Super strong, high function double-sided tape.

Usage

●Adhesion of gypsum board, plywood, concrete.
●Adhesion to coated surface.

Specification

●Color:White
●W x L(mm x m):20 x 10
●Thickness(mm):1.2
●SPQ(roll):36
●Viscosity: 6.55N/10mm

Materials

●Base Material: Special Polyolefin Type Foam
●Adhesive: Acrylics