(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Very Heavy Duty Double-Sided Tape for Vinyl Chloride No.501MN (J0980)

Very Heavy Duty Double-Sided Tape for Vinyl Chloride No.501MN (J0980)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
J0980
J0980-PACK
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship JAN Code Trusco Code Individual Packaging (Pillow Packaging) Interior (decorative box) Exterior Amount Of Content

฿ 256.16

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) - 3 Day(s) - 335-5896 - - - 1 Roll

฿ 20,749.84

ADHESIVE CLOTH TAPES 1 Pack(s)

90 Pieces Per Package

6 Day(s) 4904140769802 - 1 15 90 1 Box (90 Rolls)

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    White Type
  • Width(mm)
    20
  • Length(m)
    20
  • Thickness(mm)
    0.17
  • Adhesiveness
    17N/25mm
  • Color Details
    White
  • Mass(g)
    123
  • Specifications
    Cutting Requires Cutter
  • Material (base)
    Non‐Woven Fabric
  • Adhesive
    Acrylic

Product Description

Double-sided tape which can be used for soft vinyl chloride.
[Features]
· It securely adheres even to soft vinyl chloride.
· Plasticizer-resistant, excellent heat resistance and weather resistance.
[Applications]
· For adhesion of vinyl chloride.
· For adhesion of PVC film for piping protection.
· For gluing car interior material.
* Cannot be bonded to polyethylene/polypropylene.

Part Number
J0980
J0980-PACK
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship JAN Code Trusco Code Individual Packaging (Pillow Packaging) Interior (decorative box) Exterior Amount Of Content

฿ 256.16

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) - 3 Day(s) - 335-5896 - - - 1 Roll

฿ 20,749.84

ADHESIVE CLOTH TAPES 1 Pack(s)

90 Pieces Per Package

6 Day(s) 4904140769802 - 1 15 90 1 Box (90 Rolls)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1