(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

No.5711 Super-Strong Double-Sided Adhesive Tape for General Material (J0960)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
J0960
J0960-PACK
J0970
J0970-PACK
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Width
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 210.64

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) - 3 Day(s) 12 4904140769604 391-4607 40 1 Roll

฿ 19,746.04

ADHESIVE CLOTH TAPES 1 Pack(s)

100 Pieces Per Package

6 Day(s) 12 - - - 1 Box (100 Rolls)

฿ 348.32

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) - 3 Day(s) 20 4904140769703 328-0489 70 1 Roll

฿ 19,987.92

ADHESIVE CLOTH TAPES 1 Pack(s)

60 Pieces Per Package

6 Day(s) 20 - - - 1 Box (60 Rolls)

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Black
  • Length(m)
    5
  • Thickness(mm)
    1.3
  • Adhesiveness
    4.6N/10mm
  • Color Details
    Black
  • Material (base)
    Special Polyolefinic Foam
  • Adhesive
    Acrylic
  • Cutting Method
    Cutter Required

Product Description

Ultra strong double-sided tape made of polyolefin foam base with thickness of 1.3 mm.
[Features]
· Boasts excellent water resistance, weather resistance, and vibration absorption properties.
[Applications]
· Can be used for both indoor and outdoor surfaces.
· For attaching and fixing metal, ceramics, tiles, and plastics such as car moldings or nameplates.
* Cannot be bonded to polyethylene/polypropylene.

Part Number
J0960
J0960-PACK
J0970
J0970-PACK
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Width
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 210.64

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) - 3 Day(s) 12 4904140769604 391-4607 40 1 Roll

฿ 19,746.04

ADHESIVE CLOTH TAPES 1 Pack(s)

100 Pieces Per Package

6 Day(s) 12 - - - 1 Box (100 Rolls)

฿ 348.32

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) - 3 Day(s) 20 4904140769703 328-0489 70 1 Roll

฿ 19,987.92

ADHESIVE CLOTH TAPES 1 Pack(s)

60 Pieces Per Package

6 Day(s) 20 - - - 1 Box (60 Rolls)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1