(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
J0120 |
J0120-PACK |
J0130 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Width (mm) |
JAN Code | Trusco Code | Mass (g) |
Individual Packaging (Film Packaging) | Interior | Exterior | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 614.00 |
DOUBLE-COATED TAPES(VERY HIGH | 1 Piece(s) | - | 10 Day(s) | 30 | - | 391-4488 | 560 | - | - | - | 1 Roll | ||
฿ 16,916.03 |
ADHESIVE CLOTH TAPES | 1 Pack(s) |
40 Pieces Per Package |
6 Day(s) | 30 | 4904140761202 | - | 560 | 1 | - | 40 | 1 Box (40 Rolls) | ||
฿ 1,024.00 |
DOUBLE-COATED TAPES(VERY HIGH | 1 Piece(s) | - | 10 Day(s) | 50 | - | 391-4496 | 1000 | - | - | - | 1 Roll |
Cloth double-sided tape with butyl rubber adhesive.
[Features]
·The adhesive layer is thick and has excellent adhesiveness and waterproofness.
·Its properties are not easily affected by climate change, and its waterproofness lasts.
[both sides]
·For laying and fixing artificial turf.
·For repairing roof sheet metal such as galvanized steel.
·To stop the reverberation of audio equipment.
Part Number |
---|
J0120 |
J0120-PACK |
J0130 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Width (mm) |
JAN Code | Trusco Code | Mass (g) |
Individual Packaging (Film Packaging) | Interior | Exterior | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 614.00 |
DOUBLE-COATED TAPES(VERY HIGH | 1 Piece(s) | - | 10 Day(s) | 30 | - | 391-4488 | 560 | - | - | - | 1 Roll | ||
฿ 16,916.03 |
ADHESIVE CLOTH TAPES | 1 Pack(s) |
40 Pieces Per Package |
6 Day(s) | 30 | 4904140761202 | - | 560 | 1 | - | 40 | 1 Box (40 Rolls) | ||
฿ 1,024.00 |
DOUBLE-COATED TAPES(VERY HIGH | 1 Piece(s) | - | 10 Day(s) | 50 | - | 391-4496 | 1000 | - | - | - | 1 Roll |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?