(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Handy Cut Tape Strong Double-Sided Tape for Architecture (J2190)

Handy Cut Tape Strong Double-Sided Tape for Architecture (J2190)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
J2190
J2190-PACK
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship JAN Code Trusco Code Individual Packaging (Film Packaging, with Header) Interior Exterior Amount Of Content

฿ 447.00

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) - 10 Day(s) - 335-5942 - - - 1 Roll

฿ 15,053.54

ADHESIVE CLOTH TAPES 1 Pack(s)

48 Pieces Per Package

6 Day(s) 4904140781903 - 1 - 48 1 Box (48 Rolls)

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    White Type
  • Width(mm)
    20
  • Length(m)
    10
  • Thickness(mm)
    1
  • Adhesiveness
    15N/25mm
  • Color Details
    White
  • Mass(g)
    100
  • Specifications
    Can cut by hand
  • Material (base)
    Polyethylene foam, polyethylene cloth
  • Adhesive
    Acrylic

Product Description

[Features]
· Can be easily cut straight by hand with no cutter necessary.
· Excellent flexibility and firmly adheres even to a rough surface.
[Applications]
· For temporary fixing of plasterboard, plywood, veneer, concrete, and mortar.
· For temporary fixing of interior housing materials.

Part Number
J2190
J2190-PACK
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship JAN Code Trusco Code Individual Packaging (Film Packaging, with Header) Interior Exterior Amount Of Content

฿ 447.00

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) - 10 Day(s) - 335-5942 - - - 1 Roll

฿ 15,053.54

ADHESIVE CLOTH TAPES 1 Pack(s)

48 Pieces Per Package

6 Day(s) 4904140781903 - 1 - 48 1 Box (48 Rolls)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1