(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

No.541 Strong Double-Sided Tape, Width 10-50 mm

No.541 Strong Double-Sided Tape, Width 10-50 mm

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 225.67 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
J0900
J0900-PACK
J0910
J0920
J0920-PACK
J0930
J0930-PACK
J0940
J0940-PACK
J0950
J0950-PACK
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Width
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 225.67

DOUBLE-COATED TAPES(VERY HIGH 4 Piece(s) - 5 Day(s) 10 4904140769000 391-4542 65 1 Roll

฿ 21,729.46

ADHESIVE CLOTH TAPES 1 Pack(s)

120 Pieces Per Package

6 Day(s) 10 - - - 1 Box (120 Rolls)

฿ 343.64

DOUBLE-COATED TAPES(VERY HIGH 4 Piece(s) - 5 Day(s) 15 4904140769109 391-4551 95 1 Roll

฿ 498.97

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) - 3 Day(s) 20 4904140769208 391-4569 130 1 Roll

฿ 21,294.08

ADHESIVE CLOTH TAPES 1 Pack(s)

60 Pieces Per Package

6 Day(s) 20 - - - 1 Box (60 Rolls)

฿ 898.00

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) - 1 Day(s) 30 4904140769307 391-4577 195 1 Roll

฿ 19,794.41

ADHESIVE CLOTH TAPES 1 Pack(s)

40 Pieces Per Package

6 Day(s) 30 - - - 1 Box (40 Rolls)

฿ 1,079.61

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) - 3 Day(s) 40 4904140769406 391-4585 270 1 Roll

฿ 17,140.98

ADHESIVE CLOTH TAPES 1 Pack(s)

28 Pieces Per Package

6 Day(s) 40 - - - 1 Box (28 Rolls)

฿ 1,311.87

DOUBLE-COATED TAPES(VERY HIGH 4 Piece(s) - 5 Day(s) 50 4904140769505 391-4593 295 1 Roll

฿ 18,435.04

ADHESIVE CLOTH TAPES 1 Pack(s)

24 Pieces Per Package

6 Day(s) 50 - - - 1 Box (24 Rolls)

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Black
  • Length(m)
    10
  • Thickness(mm)
    0.75
  • Adhesiveness
    12.4N/20mm
  • Color Details
    Black
  • Material (base)
    Butyl Rubber
  • Adhesive
    Acrylic
  • Cutting Method
    Cutter Required

Product Description

Strong adhesive double-sided tape with foamed butyl rubber sheet as base material.
[Features]
·It is an all-weather type with excellent weather resistance, adhesion, and flexibility.
·By adopting butyl rubber foam, it exhibits excellent stress dispersion.
[Applications]
·Temporary fixation and fixation assistance for interior materials (decorative plywood), etc.
·For fixing small household items such as display plates and simple hooks, temporarily fixing metal building materials, and fixing decorative moldings and decorative materials.
·Adhesion of interior and exterior emblems, accessories and nameplates of various automobiles.
·Use outdoors.

Part Number
J0900
J0900-PACK
J0910
J0920
J0920-PACK
J0930
J0930-PACK
J0940
J0940-PACK
J0950
J0950-PACK
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Width
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 225.67

DOUBLE-COATED TAPES(VERY HIGH 4 Piece(s) - 5 Day(s) 10 4904140769000 391-4542 65 1 Roll

฿ 21,729.46

ADHESIVE CLOTH TAPES 1 Pack(s)

120 Pieces Per Package

6 Day(s) 10 - - - 1 Box (120 Rolls)

฿ 343.64

DOUBLE-COATED TAPES(VERY HIGH 4 Piece(s) - 5 Day(s) 15 4904140769109 391-4551 95 1 Roll

฿ 498.97

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) - 3 Day(s) 20 4904140769208 391-4569 130 1 Roll

฿ 21,294.08

ADHESIVE CLOTH TAPES 1 Pack(s)

60 Pieces Per Package

6 Day(s) 20 - - - 1 Box (60 Rolls)

฿ 898.00

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) - 1 Day(s) 30 4904140769307 391-4577 195 1 Roll

฿ 19,794.41

ADHESIVE CLOTH TAPES 1 Pack(s)

40 Pieces Per Package

6 Day(s) 30 - - - 1 Box (40 Rolls)

฿ 1,079.61

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) - 3 Day(s) 40 4904140769406 391-4585 270 1 Roll

฿ 17,140.98

ADHESIVE CLOTH TAPES 1 Pack(s)

28 Pieces Per Package

6 Day(s) 40 - - - 1 Box (28 Rolls)

฿ 1,311.87

DOUBLE-COATED TAPES(VERY HIGH 4 Piece(s) - 5 Day(s) 50 4904140769505 391-4593 295 1 Roll

฿ 18,435.04

ADHESIVE CLOTH TAPES 1 Pack(s)

24 Pieces Per Package

6 Day(s) 50 - - - 1 Box (24 Rolls)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Weatherproof double-sided tape which adopts foamed butyl rubber for the base material and acrylic type for the adhesive, and is excellent in adhesion and durability.

Usage

●Fixing the nameplates of various car bodies.

Specification

●Color:Black
●Thickness(mm):0.75
●Viscosity: 6.2N/10mm

Materials

●Base Material: Butyl Rubber
●Adhesive: Acrylics
●Release Paper: Paper