(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Strong Double-Sided Adhesive Carpet Installation Tape for Special Events (J0270)

Strong Double-Sided Adhesive Carpet Installation Tape for Special Events (J0270)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
J0260
J0260-PACK
J0270
J0270-PACK
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
JAN Code Trusco Code Mass
(g)
Individual Packaging (Pillow Packaging) Interior Exterior Amount Of Content

฿ 643.00

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) 10 Day(s) 25 - 391-4500 330 - - - 1 Roll

฿ 12,900.80

ADHESIVE CLOTH TAPES 10 Piece(s) 4 Day(s) 25 4904140762605 - 330 1 - 40 1 Box (40 Rolls)

฿ 635.00

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) 10 Day(s) 40 - 391-4518 510 - - - 1 Roll

฿ 15,525.21

ADHESIVE CLOTH TAPES 10 Piece(s) 3 Day(s) 40 4904140762704 - 510 1 - 30 1 Box (30 Rolls)

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    White Type
  • Length(m)
    25
  • Thickness(mm)
    0.41
  • Adhesiveness
    12.8 (1-Side) / 22.8 (2-Side) N / 20 mm
  • Color Details
    White
  • Specifications
    Can cut by hand
  • Material (base)
    Cloth
  • Adhesive
    Rubber-Based

Product Description

A double-sided cloth tape with rubber-based adhesive.
[Features]
· Tightly fixes stick-resistant needle punched carpets.
· Double-sided tape that can also be used for concrete floors.
· A long type ideal for industrial use as well.
[Applications]
· For fixing needle punches / carpets / mats.

Part Number
J0260
J0260-PACK
J0270
J0270-PACK
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
JAN Code Trusco Code Mass
(g)
Individual Packaging (Pillow Packaging) Interior Exterior Amount Of Content

฿ 643.00

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) 10 Day(s) 25 - 391-4500 330 - - - 1 Roll

฿ 12,900.80

ADHESIVE CLOTH TAPES 10 Piece(s) 4 Day(s) 25 4904140762605 - 330 1 - 40 1 Box (40 Rolls)

฿ 635.00

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) 10 Day(s) 40 - 391-4518 510 - - - 1 Roll

฿ 15,525.21

ADHESIVE CLOTH TAPES 10 Piece(s) 3 Day(s) 40 4904140762704 - 510 1 - 30 1 Box (30 Rolls)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1