(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Removable/Readherable General Purpose Double-Sided Tape No.5000NS

Removable/Readherable General Purpose Double-Sided Tape No.5000NS

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 65.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
J1350
J1350-PACK
J1360
J1360-PACK
J1370
J1370-PACK
J1380
J1380-PACK
J1390
J1390-PACK
J1400
J1400-PACK
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship RoHS Width
(mm)
JAN Code Trusco Code Mass
(g)
Individual Packaging (Pillow Packaging) Interior (decorative box) Exterior Amount Of Content

฿ 135.00

DOUBLE-COATED TAPES(FOR GENER 1 Piece(s) - 10 Day(s) - 10 - 419-7399 70 - - - 1 Roll

฿ 16,504.83

ADHESIVE CLOTH TAPES 1 Pack(s)

180 Pieces Per Package

6 Day(s) - 10 4904140773502 - 70 1 30 180 1 Box (180 Rolls)

฿ 198.00

DOUBLE-COATED TAPES(FOR GENER 1 Piece(s) - 1 Day(s) - 15 - 419-7402 105 - - - 1 Roll

฿ 16,649.96

ADHESIVE CLOTH TAPES 1 Pack(s)

120 Pieces Per Package

6 Day(s) - 15 4904140773601 - 105 1 20 120 1 Box (120 Rolls)

฿ 216.80

DOUBLE-COATED TAPES(FOR GENER 10 Piece(s) - 5 Day(s) - 20 - 419-7411 140 - - - 1 Roll

฿ 16,559.25

ADHESIVE CLOTH TAPES 1 Pack(s)

90 Pieces Per Package

6 Day(s) - 20 4904140773700 - 140 1 15 90 1 Box (90 Rolls)

฿ 320.52

DOUBLE-COATED TAPES(FOR GENER 10 Piece(s) - 5 Day(s) - 30 - 419-7429 210 - - - 1 Roll

฿ 16,432.27

ADHESIVE CLOTH TAPES 1 Pack(s)

60 Pieces Per Package

6 Day(s) - 30 4904140773809 - 210 1 10 60 1 Box (60 Rolls)

฿ 657.00

DOUBLE-COATED TAPES(FOR GENER 1 Piece(s) - 10 Day(s) - 50 - 419-7437 350 - - - 1 Roll

฿ 17,179.68

ADHESIVE CLOTH TAPES 1 Pack(s)

36 Pieces Per Package

6 Day(s) - 50 4904140773908 - 350 1 6 36 1 Box (36 Rolls)

฿ 65.00

DOUBLE-COATED TAPES(FOR GENER 1 Piece(s) - Same day 10 5 - 419-7445 38 - - - 1 Roll

฿ 8,776.73

ADHESIVE CLOTH TAPES 1 Pack(s)

180 Pieces Per Package

6 Day(s) - 5 4904140774004 - 38 1 30 180 1 Box (180 Rolls)

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    White Type
  • Length(m)
    20
  • Thickness(mm)
    0.16
  • Adhesiveness
    8.55N/10mm
  • Color Details
    White
  • Specifications
    Cutting Requires Cutter
  • Material (base)
    Non‐Woven Fabric
  • Adhesive
    Acrylic

Product Description

[Features]
·The base material has excellent strength, and the tape can be peeled off without tearing.
·Although it uses a strong adhesive, it leaves almost no residue when removed.
·It also demonstrates excellent adhesion to plastics such as polypropylene and polystyrene.
·This product was developed for the purpose of recycling printer toner cartridges, etc., and is used in a variety of industrial fields.
[Applications]
·For adhering posters, calendars, and various plates to metals, hard plastics, and glass surfaces that cannot be used with adhesives or nails.
·For temporary fixation and adhesion of paper and woodwork.
·For adhesion of cushioning materials and sealing materials for OA equipment and home appliances.

Part Number
J1350
J1350-PACK
J1360
J1360-PACK
J1370
J1370-PACK
J1380
J1380-PACK
J1390
J1390-PACK
J1400
J1400-PACK
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship RoHS Width
(mm)
JAN Code Trusco Code Mass
(g)
Individual Packaging (Pillow Packaging) Interior (decorative box) Exterior Amount Of Content

฿ 135.00

DOUBLE-COATED TAPES(FOR GENER 1 Piece(s) - 10 Day(s) - 10 - 419-7399 70 - - - 1 Roll

฿ 16,504.83

ADHESIVE CLOTH TAPES 1 Pack(s)

180 Pieces Per Package

6 Day(s) - 10 4904140773502 - 70 1 30 180 1 Box (180 Rolls)

฿ 198.00

DOUBLE-COATED TAPES(FOR GENER 1 Piece(s) - 1 Day(s) - 15 - 419-7402 105 - - - 1 Roll

฿ 16,649.96

ADHESIVE CLOTH TAPES 1 Pack(s)

120 Pieces Per Package

6 Day(s) - 15 4904140773601 - 105 1 20 120 1 Box (120 Rolls)

฿ 216.80

DOUBLE-COATED TAPES(FOR GENER 10 Piece(s) - 5 Day(s) - 20 - 419-7411 140 - - - 1 Roll

฿ 16,559.25

ADHESIVE CLOTH TAPES 1 Pack(s)

90 Pieces Per Package

6 Day(s) - 20 4904140773700 - 140 1 15 90 1 Box (90 Rolls)

฿ 320.52

DOUBLE-COATED TAPES(FOR GENER 10 Piece(s) - 5 Day(s) - 30 - 419-7429 210 - - - 1 Roll

฿ 16,432.27

ADHESIVE CLOTH TAPES 1 Pack(s)

60 Pieces Per Package

6 Day(s) - 30 4904140773809 - 210 1 10 60 1 Box (60 Rolls)

฿ 657.00

DOUBLE-COATED TAPES(FOR GENER 1 Piece(s) - 10 Day(s) - 50 - 419-7437 350 - - - 1 Roll

฿ 17,179.68

ADHESIVE CLOTH TAPES 1 Pack(s)

36 Pieces Per Package

6 Day(s) - 50 4904140773908 - 350 1 6 36 1 Box (36 Rolls)

฿ 65.00

DOUBLE-COATED TAPES(FOR GENER 1 Piece(s) - Same day 10 5 - 419-7445 38 - - - 1 Roll

฿ 8,776.73

ADHESIVE CLOTH TAPES 1 Pack(s)

180 Pieces Per Package

6 Day(s) - 5 4904140774004 - 38 1 30 180 1 Box (180 Rolls)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Excellent in strength of the base material, can peel off the tape without tearing when peeling.
●Uses a strong adhesive, but there is little adhesive residue when peeling off.
●Excellent adhesion to plastic materials such as polypropylene and polystyrene

Specification

●Color:Clear
●Thickness(mm):0.16
●Viscosity: 8.55N/10mm

Materials

●Base Material: Non-Woven Fabric 
●Adhesive: Acrylics