(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

General Use Double-Sided Tape No.5010 (J0520)

General Use Double-Sided Tape No.5010 (J0520)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
J0510
J0510-PACK
J0520
J0520-PACK
J0530
J0530-PACK
J0540
J0540-PACK
J0550
J0550-PACK
J0560
J0560-PACK
J0570
J0570-PACK
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Width
(mm)
JAN Code Trusco Code Mass
(g)
Individual Packaging (Pillow Packaging) Interior (decorative box) Exterior Amount Of Content

฿ 92.00

DOUBLE-COATED TAPES(FOR GENER 1 Piece(s) - 10 Day(s) 10 - 338-3539 50 - - - 1 Roll

฿ 13,239.44

ADHESIVE CLOTH TAPES 1 Pack(s)

180 Pieces Per Package

6 Day(s) 10 4904140765101 - 50 1 30 180 1 Box (180 Rolls)

฿ 141.00

DOUBLE-COATED TAPES(FOR GENER 1 Piece(s) - Same day 15 - 338-3547 75 - - - 1 Roll

฿ 20,133.05

ADHESIVE CLOTH TAPES 10 Piece(s) - 3 Day(s) 15 4904140765200 - 75 1 20 120 1 Box (120 Rolls)

฿ 189.00

DOUBLE-COATED TAPES(FOR GENER 1 Piece(s) - 1 Day(s) 20 - 338-3555 95 - - - 1 Roll

฿ 13,457.13

ADHESIVE CLOTH TAPES 10 Piece(s) - 3 Day(s) 20 4904140765309 - 95 1 15 90 1 Box (90 Rolls)

฿ 235.00

DOUBLE-COATED TAPES(FOR GENER 1 Piece(s) - Same day 25 - 338-3563 135 - - - 1 Roll

฿ 13,108.82

ADHESIVE CLOTH TAPES 1 Pack(s)

72 Pieces Per Package

6 Day(s) 25 4904140765408 - 135 1 12 72 1 Box (72 Rolls)

฿ 282.00

DOUBLE-COATED TAPES(FOR GENER 1 Piece(s) - 10 Day(s) 30 - 338-3571 150 - - - 1 Roll

฿ 13,130.59

ADHESIVE CLOTH TAPES 1 Pack(s)

60 Pieces Per Package

6 Day(s) 30 4904140765507 - 150 1 10 60 1 Box (60 Rolls)

฿ 374.00

DOUBLE-COATED TAPES(FOR GENER 1 Piece(s) - 10 Day(s) 40 - 338-3580 195 - - - 1 Roll

฿ 12,281.59

ADHESIVE CLOTH TAPES 1 Pack(s)

42 Pieces Per Package

6 Day(s) 40 4904140765606 - 195 1 7 42 1 Box (42 Rolls)

฿ 474.00

DOUBLE-COATED TAPES(FOR GENER 1 Piece(s) - 1 Day(s) 50 - 338-3598 245 - - - 1 Roll

฿ 13,130.59

ADHESIVE CLOTH TAPES 1 Pack(s)

36 Pieces Per Package

6 Day(s) 50 4904140765705 - 245 1 6 36 1 Box (36 Rolls)

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    White Type
  • Length(m)
    20
  • Thickness(mm)
    0.17
  • Adhesiveness
    10.7N/20mm
  • Color Details
    White
  • Specifications
    Can cut by hand
  • Material (base)
    Non‐Woven Fabric
  • Adhesive
    Acrylic

Product Description

Double-sided tape with excellent initial adhesion.
[Features]
·Firmly adheres to cloth and synthetic leather.
[Applications]
·For temporary fixation and adhesion of paper and woodwork.
·For attaching photos and straps.
·For adhesion of small plates.

Part Number
J0510
J0510-PACK
J0520
J0520-PACK
J0530
J0530-PACK
J0540
J0540-PACK
J0550
J0550-PACK
J0560
J0560-PACK
J0570
J0570-PACK
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Width
(mm)
JAN Code Trusco Code Mass
(g)
Individual Packaging (Pillow Packaging) Interior (decorative box) Exterior Amount Of Content

฿ 92.00

DOUBLE-COATED TAPES(FOR GENER 1 Piece(s) - 10 Day(s) 10 - 338-3539 50 - - - 1 Roll

฿ 13,239.44

ADHESIVE CLOTH TAPES 1 Pack(s)

180 Pieces Per Package

6 Day(s) 10 4904140765101 - 50 1 30 180 1 Box (180 Rolls)

฿ 141.00

DOUBLE-COATED TAPES(FOR GENER 1 Piece(s) - Same day 15 - 338-3547 75 - - - 1 Roll

฿ 20,133.05

ADHESIVE CLOTH TAPES 10 Piece(s) - 3 Day(s) 15 4904140765200 - 75 1 20 120 1 Box (120 Rolls)

฿ 189.00

DOUBLE-COATED TAPES(FOR GENER 1 Piece(s) - 1 Day(s) 20 - 338-3555 95 - - - 1 Roll

฿ 13,457.13

ADHESIVE CLOTH TAPES 10 Piece(s) - 3 Day(s) 20 4904140765309 - 95 1 15 90 1 Box (90 Rolls)

฿ 235.00

DOUBLE-COATED TAPES(FOR GENER 1 Piece(s) - Same day 25 - 338-3563 135 - - - 1 Roll

฿ 13,108.82

ADHESIVE CLOTH TAPES 1 Pack(s)

72 Pieces Per Package

6 Day(s) 25 4904140765408 - 135 1 12 72 1 Box (72 Rolls)

฿ 282.00

DOUBLE-COATED TAPES(FOR GENER 1 Piece(s) - 10 Day(s) 30 - 338-3571 150 - - - 1 Roll

฿ 13,130.59

ADHESIVE CLOTH TAPES 1 Pack(s)

60 Pieces Per Package

6 Day(s) 30 4904140765507 - 150 1 10 60 1 Box (60 Rolls)

฿ 374.00

DOUBLE-COATED TAPES(FOR GENER 1 Piece(s) - 10 Day(s) 40 - 338-3580 195 - - - 1 Roll

฿ 12,281.59

ADHESIVE CLOTH TAPES 1 Pack(s)

42 Pieces Per Package

6 Day(s) 40 4904140765606 - 195 1 7 42 1 Box (42 Rolls)

฿ 474.00

DOUBLE-COATED TAPES(FOR GENER 1 Piece(s) - 1 Day(s) 50 - 338-3598 245 - - - 1 Roll

฿ 13,130.59

ADHESIVE CLOTH TAPES 1 Pack(s)

36 Pieces Per Package

6 Day(s) 50 4904140765705 - 245 1 6 36 1 Box (36 Rolls)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●General purpose type which is optimum for woodworking, general industry etc.
●Use for paper work, temporary tacking at the time of woodworking and adhesion of small type plates.

Specification

●Color:White
●Thickness(mm):0.17
●Viscosity: 5.35N/10mm

Materials

●Base Material: Non-Woven Fabric
●Adhesive: Acrylics