(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

General Use Double-Sided Tape S J0670/J0680/J0690 (J0680)

General Use Double-Sided Tape S J0670/J0680/J0690 (J0680)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
J0670-PACK
J0680
J0680-PACK
J0690
J0690-PACK
J0700
J0700-PACK
J0710
J0710-PACK
J0720
J0720-PACK
J0730
J0730-PACK
J0740
J0740-PACK
J0750
J0750-PACK
J0760
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Width
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 3,769.79

ADHESIVE CLOTH TAPES 1 Pack(s)

180 Pieces Per Package

6 Day(s) 5 - - - 1 Box (180 Rolls)

฿ 58.00

DOUBLE-COATED TAPES(FOR GENER 1 Piece(s) - 10 Day(s) 10 4904140766801 328-0331 48 1 Roll

฿ 7,144.03

ADHESIVE CLOTH TAPES 1 Pack(s)

180 Pieces Per Package

6 Day(s) 10 - - - 1 Box (180 Rolls)

฿ 87.00

DOUBLE-COATED TAPES(FOR GENER 1 Piece(s) - 10 Day(s) 15 4904140766900 328-0349 72 1 Roll

฿ 7,071.47

ADHESIVE CLOTH TAPES 1 Pack(s)

120 Pieces Per Package

6 Day(s) 15 - - - 1 Box (120 Rolls)

฿ 98.97

DOUBLE-COATED TAPES(FOR GENER 1 Piece(s) - 3 Day(s) 20 4904140767006 328-0357 96 1 Roll

฿ 7,144.03

ADHESIVE CLOTH TAPES 1 Pack(s)

90 Pieces Per Package

6 Day(s) 20 - - - 1 Box (90 Rolls)

฿ 145.00

DOUBLE-COATED TAPES(FOR GENER 1 Piece(s) - 10 Day(s) 25 4904140767105 362-1286 120 1 Roll

฿ 7,971.27

ADHESIVE CLOTH TAPES 1 Pack(s)

72 Pieces Per Package

6 Day(s) 25 - - - 1 Box (72 Rolls)

฿ 173.00

DOUBLE-COATED TAPES(FOR GENER 1 Piece(s) - 1 Day(s) 30 4904140767204 328-0365 144 1 Roll

฿ 7,035.19

ADHESIVE CLOTH TAPES 1 Pack(s)

60 Pieces Per Package

6 Day(s) 30 - - - 1 Box (60 Rolls)

฿ 232.00

DOUBLE-COATED TAPES(FOR GENER 1 Piece(s) - 10 Day(s) 40 4904140767303 362-1294 192 1 Roll

฿ 6,592.54

ADHESIVE CLOTH TAPES 1 Pack(s)

42 Pieces Per Package

6 Day(s) 40 - - - 1 Box (42 Rolls)

฿ 290.00

DOUBLE-COATED TAPES(FOR GENER 1 Piece(s) - 10 Day(s) 50 4904140767402 328-0373 240 1 Roll

฿ 7,949.50

ADHESIVE CLOTH TAPES 1 Pack(s)

36 Pieces Per Package

6 Day(s) 50 - - - 1 Box (36 Rolls)

฿ 434.00

DOUBLE-COATED TAPES(FOR GENER 1 Piece(s) - 1 Day(s) 75 4904140767501 362-1308 370 1 Roll

฿ 8,101.88

ADHESIVE CLOTH TAPES 1 Pack(s)

24 Pieces Per Package

6 Day(s) 75 - - - 1 Box (24 Rolls)

฿ 579.00

DOUBLE-COATED TAPES(FOR GENER 1 Piece(s) - 10 Day(s) 100 4904140767600 362-1316 490 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    White Type
  • Length(m)
    20
  • Thickness(mm)
    0.12
  • Adhesiveness
    2.36N/10mm
  • Color Details
    White
  • Material (base)
    Non‐Woven Fabric
  • Adhesive
    Acrylic
  • Cutting Method
    Can cut by hand

Product Description

Double-sided tape with acrylic adhesive based on non-woven fabric.
[Features]
·Low odor.
·A thin, inconspicuous general-purpose double-sided tape that can be easily cut with scissors.
[Applications]
·For temporary fixation and adhesion of wood and paper work, and temporary fixation and adhesion of plastic.
·For pasting scraps, photos, wallpaper, posters, etc.
·For bonding small plates and wood chips.

Part Number
J0670-PACK
J0680
J0680-PACK
J0690
J0690-PACK
J0700
J0700-PACK
J0710
J0710-PACK
J0720
J0720-PACK
J0730
J0730-PACK
J0740
J0740-PACK
J0750
J0750-PACK
J0760
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Width
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 3,769.79

ADHESIVE CLOTH TAPES 1 Pack(s)

180 Pieces Per Package

6 Day(s) 5 - - - 1 Box (180 Rolls)

฿ 58.00

DOUBLE-COATED TAPES(FOR GENER 1 Piece(s) - 10 Day(s) 10 4904140766801 328-0331 48 1 Roll

฿ 7,144.03

ADHESIVE CLOTH TAPES 1 Pack(s)

180 Pieces Per Package

6 Day(s) 10 - - - 1 Box (180 Rolls)

฿ 87.00

DOUBLE-COATED TAPES(FOR GENER 1 Piece(s) - 10 Day(s) 15 4904140766900 328-0349 72 1 Roll

฿ 7,071.47

ADHESIVE CLOTH TAPES 1 Pack(s)

120 Pieces Per Package

6 Day(s) 15 - - - 1 Box (120 Rolls)

฿ 98.97

DOUBLE-COATED TAPES(FOR GENER 1 Piece(s) - 3 Day(s) 20 4904140767006 328-0357 96 1 Roll

฿ 7,144.03

ADHESIVE CLOTH TAPES 1 Pack(s)

90 Pieces Per Package

6 Day(s) 20 - - - 1 Box (90 Rolls)

฿ 145.00

DOUBLE-COATED TAPES(FOR GENER 1 Piece(s) - 10 Day(s) 25 4904140767105 362-1286 120 1 Roll

฿ 7,971.27

ADHESIVE CLOTH TAPES 1 Pack(s)

72 Pieces Per Package

6 Day(s) 25 - - - 1 Box (72 Rolls)

฿ 173.00

DOUBLE-COATED TAPES(FOR GENER 1 Piece(s) - 1 Day(s) 30 4904140767204 328-0365 144 1 Roll

฿ 7,035.19

ADHESIVE CLOTH TAPES 1 Pack(s)

60 Pieces Per Package

6 Day(s) 30 - - - 1 Box (60 Rolls)

฿ 232.00

DOUBLE-COATED TAPES(FOR GENER 1 Piece(s) - 10 Day(s) 40 4904140767303 362-1294 192 1 Roll

฿ 6,592.54

ADHESIVE CLOTH TAPES 1 Pack(s)

42 Pieces Per Package

6 Day(s) 40 - - - 1 Box (42 Rolls)

฿ 290.00

DOUBLE-COATED TAPES(FOR GENER 1 Piece(s) - 10 Day(s) 50 4904140767402 328-0373 240 1 Roll

฿ 7,949.50

ADHESIVE CLOTH TAPES 1 Pack(s)

36 Pieces Per Package

6 Day(s) 50 - - - 1 Box (36 Rolls)

฿ 434.00

DOUBLE-COATED TAPES(FOR GENER 1 Piece(s) - 1 Day(s) 75 4904140767501 362-1308 370 1 Roll

฿ 8,101.88

ADHESIVE CLOTH TAPES 1 Pack(s)

24 Pieces Per Package

6 Day(s) 75 - - - 1 Box (24 Rolls)

฿ 579.00

DOUBLE-COATED TAPES(FOR GENER 1 Piece(s) - 10 Day(s) 100 4904140767600 362-1316 490 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●The office work such as envelope sealing can be reduced, and the finish is a beautiful tape.
●Please use for temporary tacking of paperwork/woodwork, pasting of photo/scrap and attaching a nameplate small plate.

Specification

●Color:White
●Thickness(mm):0.12
●Viscosity: 2.36N/10mm

Materials

●Base Material: Non-Woven Fabric
●Adhesive: Acrylics