(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

For Outdoor Dedicated Use Such as Double-Sided Tape Nice Pleat, Plywood and Block Walls (NW-N30)

For Outdoor Dedicated Use Such as Double-Sided Tape Nice Pleat, Plywood and Block Walls (NW-N30)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
NW-N20
NW-N30
NW-N50
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Trusco Code Mass
(g)
Internal capacity

฿ 96.00

DOUBLE-COATED TAPES(FOR GENER 1 Piece(s) 1 Day(s) 20 276-7082 100 1 Roll

฿ 140.00

DOUBLE-COATED TAPES(FOR GENER 1 Piece(s) 10 Day(s) 30 276-7091 120 1 Roll

฿ 290.77

DOUBLE-COATED TAPES(FOR GENER 1 Piece(s) Same day 50 276-7104 200 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    White Type
  • Length(m)
    5
  • Thickness(mm)
    0.43
  • Adhesiveness
    6.4±1.5N/15mm
  • Color Details
    White
  • Features
    Bonds well to plastic, glass, metal, wood, and bumpy surfaces, and is strong against wind and rain.
  • Specifications
    Cutting Requires Cutter
  • Base Materials
    Polyethylene laminated spun rayon fabric
  • Adhesive
    Rubber-Based
  • Internal capacity
    1 Roll

Product Description

·Double-sided tape that can be used for pasting posters and fixing panels made of metal, plastic, etc.
[Features]
·Double-sided tape for outdoor use such as plywood and block walls.
·It is resistant to wind and rain and adheres well to uneven surfaces.
·Recycled paper is used for the core.
[Applications]
·For pasting posters and fixing panels made of metal, plastic, etc.

Part Number
NW-N20
NW-N30
NW-N50
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Trusco Code Mass
(g)
Internal capacity

฿ 96.00

DOUBLE-COATED TAPES(FOR GENER 1 Piece(s) 1 Day(s) 20 276-7082 100 1 Roll

฿ 140.00

DOUBLE-COATED TAPES(FOR GENER 1 Piece(s) 10 Day(s) 30 276-7091 120 1 Roll

฿ 290.77

DOUBLE-COATED TAPES(FOR GENER 1 Piece(s) Same day 50 276-7104 200 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Strongly adhere to plastic, glass, metal, wood, etc.
●Can be used for outdoor bulletin because of strong against rain breeze and also gets on the uneven surface.

Specification

●Color:White
●Thickness(mm):0.43
●Viscosity: 6.4±1.5N/15mm

Materials

●Base Material: Polyethylene Laminated Staple Fiber Fabric
●Adhesive: Rubber