(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Double-Sided Tape Nice Pleat, Color: White (NW-15)

Double-Sided Tape Nice Pleat, Color: White (NW-15)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
NW-10
NW-15
NW-20
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Length
(m)
Trusco Code Mass
(g)
Internal capacity

฿ 131.10

DOUBLE-COATEDTAPES(FORGENER 1 Piece(s) 1 Day(s) 10 20 006-0402 61 1 Roll

฿ 199.58

DOUBLE-COATEDTAPES(FORGENER 1 Piece(s) Same day 15 20 006-0411 84 1 Roll

฿ 141.05

DOUBLE-COATED TAPES(FOR GENER 10 Piece(s) 5 Day(s) 20 10 006-0429 67 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    White Type
  • Thickness(mm)
    0.086
  • Adhesiveness
    6.4±1.5N/15mm
  • Color Details
    White
  • Features
    This is an environment-friendly product as recycled paper has been used for the tape base material as well as the core/holder. Ideal for affixing documents, drawings, calendars, posters, etc.
  • Specifications
    Can cut by hand
  • Base Materials
    Recycled Paper (Percentage of used paper is 40%)
  • Adhesive
    Acrylic
  • Internal capacity
    1 Roll

Product Description

· General type double-sided tape which can be used for adhering documents or drawings together, etc.
[Applications]
· For adhering documents or drawings together, etc.
· For pasting up calendars and posters.
· For organizing photographs or clippings.
· For pasting samples into sample books and catalogs.
· For layout and editing.

Part Number
NW-10
NW-15
NW-20
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Length
(m)
Trusco Code Mass
(g)
Internal capacity

฿ 131.10

DOUBLE-COATEDTAPES(FORGENER 1 Piece(s) 1 Day(s) 10 20 006-0402 61 1 Roll

฿ 199.58

DOUBLE-COATEDTAPES(FORGENER 1 Piece(s) Same day 15 20 006-0411 84 1 Roll

฿ 141.05

DOUBLE-COATED TAPES(FOR GENER 10 Piece(s) 5 Day(s) 20 10 006-0429 67 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1