(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ace Cross Water Resistant Airtight Tape (Single-sided)

Ace Cross Water Resistant Airtight Tape (Single-sided)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of 0115020BK

  • Product Type
    Adhesive Tape
  • Color
    Black Color
  • Width(mm)
    50
  • Length(m)
    20
  • Thickness(mm)
    0.18
  • Details Model
    Air Tight Water-Proof Tape/One-Sided Type
  • Adhesive Strength
    12N/10mm
  • Color Detail
    Black
  • Trusco Code
    419-5311
  • Mass(g)
    300
  • Features
    Non-toluene environmentally friendly adhesive is strong enough to adhere to rough surfaces from summer through winter. Can even stick on moisture permeable sheets, airtight films and thermal insulation. Holds up over long periods of use (Equivalent to 50 years according to JIS A6930 testing.).
  • Specifications
    Can cut by hand
  • Base Material
    Polyethylene (PE) Cloth
  • Pressure sensitive adhesive
    Acrylic
  • Amount Of Content
    1 Roll
Part Number
0115020BK
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 267.00

WATERPROOF SEALING TAPES 1 Piece(s) 12 Day(s) 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Black Color
  • Width(mm)
    50
  • Length(m)
    20
  • Thickness(mm)
    0.18
  • Details Model
    Air Tight Water-Proof Tape/One-Sided Type
  • Adhesive Strength
    12N/10mm
  • Color Detail
    Black
  • Trusco Code
    419-5311
  • Mass(g)
    300
  • Features
    Non-toluene environmentally friendly adhesive is strong enough to adhere to rough surfaces from summer through winter. Can even stick on moisture permeable sheets, airtight films and thermal insulation. Holds up over long periods of use (Equivalent to 50 years according to JIS A6930 testing.).
  • Specifications
    Can cut by hand
  • Base Material
    Polyethylene (PE) Cloth
  • Pressure sensitive adhesive
    Acrylic
  • Amount Of Content
    1 Roll

Product Description

Joint, fixation, repair, etc. of airtight films, heat insulating materials, etc.
A single-sided airtight waterproof tape with acrylic adhesive that has excellent weather resistance.
[Features]
·Environmentally friendly without using toluene, xylene, plasticizers, etc.
·Strong adhesion in summer, winter and rough surfaces
·Thin and durable, can be applied repeatedly, and has excellent workability without getting your hands dirty
·Strong adhesion to moisture permeable sheets, airtight films, and heat insulating materials
·29 N/25 mm adhesive strength for years of use (Equivalent to 50 years in JISA6930 test)

Specifications of 0115020BK

  • Product Type
    Adhesive Tape
  • Color
    Black Color
  • Width(mm)
    50
  • Length(m)
    20
  • Thickness(mm)
    0.18
  • Details Model
    Air Tight Water-Proof Tape/One-Sided Type
  • Adhesive Strength
    12N/10mm
  • Color Detail
    Black
  • Trusco Code
    419-5311
  • Mass(g)
    300
  • Features
    Non-toluene environmentally friendly adhesive is strong enough to adhere to rough surfaces from summer through winter. Can even stick on moisture permeable sheets, airtight films and thermal insulation. Holds up over long periods of use (Equivalent to 50 years according to JIS A6930 testing.).
  • Specifications
    Can cut by hand
  • Base Material
    Polyethylene (PE) Cloth
  • Pressure sensitive adhesive
    Acrylic
  • Amount Of Content
    1 Roll
Part Number
0115020BK
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 267.00

WATERPROOF SEALING TAPES 1 Piece(s) 12 Day(s) 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Adhesive is environmentally friendly non toluene type.
●Strongly adheres to moisture permeable sheet airtight films heat insulation.
●Withstands use for many years.(equivalent to 50 years in the test of JIS, A6930)

Specification

●Color:Black
●W x L(mm x m):50 x 20
●Thickness(mm):0.18
●SPQ(roll):30
●Viscosity: 30N/25mm
●Single-sided Type

Materials

●Base Material: Polyethylene Cloth
●Adhesive: Acrylics