(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cut Ace for Floor Curing FG

Cut Ace for Floor Curing FG

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of CAFG5025

  • Product Type
    Adhesive Tape
  • Color
    Green
  • Width(mm)
    50
  • Length(m)
    25
  • Thickness(mm)
    0.13
  • Adhesive Strength
    7.5N/25mm
  • Tensile Strength
    30N/25mm
  • Color Detail
    Green
  • Trusco Code
    419-5329
  • Mass(g)
    200
  • Features
    Made using flexible embossed film substrate. The adhesive material is an environmentally friendly non-toluene type. It doesn't leave much behind, and is ideal for floor curing. Difficult to peel off well on curing sheet without peeling the floor coating film.
  • Specifications
    Can cut by hand
  • Base Material
    Polyethylene (PE)
  • Pressure sensitive adhesive
    Acrylic
  • Amount Of Content
    1 Roll
Part Number
CAFG5025
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Amount Of Content

฿ 137.00

CLOTH MASKING TAPES 1 Piece(s) Same day 10 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Green
  • Width(mm)
    50
  • Length(m)
    25
  • Thickness(mm)
    0.13
  • Adhesive Strength
    7.5N/25mm
  • Tensile Strength
    30N/25mm
  • Color Detail
    Green
  • Trusco Code
    419-5329
  • Mass(g)
    200
  • Features
    Made using flexible embossed film substrate. The adhesive material is an environmentally friendly non-toluene type. It doesn't leave much behind, and is ideal for floor curing. Difficult to peel off well on curing sheet without peeling the floor coating film.
  • Specifications
    Can cut by hand
  • Base Material
    Polyethylene (PE)
  • Pressure sensitive adhesive
    Acrylic
  • Amount Of Content
    1 Roll

Product Description

[Features]
·Uses a flexible embossed film substrate
·The adhesive is an environmentally friendly non-toluene type.
·It is ideal for floor curing as it does not easily leave glue residue.

Specifications of CAFG5025

  • Product Type
    Adhesive Tape
  • Color
    Green
  • Width(mm)
    50
  • Length(m)
    25
  • Thickness(mm)
    0.13
  • Adhesive Strength
    7.5N/25mm
  • Tensile Strength
    30N/25mm
  • Color Detail
    Green
  • Trusco Code
    419-5329
  • Mass(g)
    200
  • Features
    Made using flexible embossed film substrate. The adhesive material is an environmentally friendly non-toluene type. It doesn't leave much behind, and is ideal for floor curing. Difficult to peel off well on curing sheet without peeling the floor coating film.
  • Specifications
    Can cut by hand
  • Base Material
    Polyethylene (PE)
  • Pressure sensitive adhesive
    Acrylic
  • Amount Of Content
    1 Roll
Part Number
CAFG5025
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Amount Of Content

฿ 137.00

CLOTH MASKING TAPES 1 Piece(s) Same day 10 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●You can easily cut by hand.
●Uses flexible embossed film base material.
●Glue is hard to remain and optimum for floor curing.
●The floor covering film is not peeled off and also hard to peel off well with the curing sheet.

Specification

●Color:Green
●W x L(mm x m):50 x 25
●Thickness(mm):0.13
●SPQ(roll):30
●Viscosity: 7.5N/25mm
●Tensile Strength: 30N/25mm

Materials

●Base Material: Polyethylene
●Adhesive: Acrylics