(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Airtight Waterproof Tape (Double-Sided)

Airtight Waterproof Tape (Double-Sided)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of WF420A50

  • Product Type
    Adhesive Tape
  • Color
    Black Color
  • Width(mm)
    50
  • Length(m)
    20
  • Thickness(mm)
    0.26
  • Color Detail
    Black
  • Adhesive Strength
    13N/10mm
  • Trusco Code
    376-2831
  • Mass(g)
    400
  • Features
    Acrylic adhesive is used for excellent initialization and low temperature adhesion. Excellent durability and climate resistance.
  • Use
    Combination of light transmitting sheet and airtight sheet. Joint sealant for 2 x 4 panels / insulation. Waterproofing sealant for around windows. Waterproofing sealant for girders.
  • Specifications
    Can cut by hand
  • Base Material
    Polyethylene (PE) Cloth
  • Pressure sensitive adhesive
    Acrylic
  • Amount Of Content
    1 Roll
Part Number
WF420A50
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 545.00

WATERPROOF SEALING TAPES 5 Piece(s) 5 Day(s) 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Black Color
  • Width(mm)
    50
  • Length(m)
    20
  • Thickness(mm)
    0.26
  • Color Detail
    Black
  • Adhesive Strength
    13N/10mm
  • Trusco Code
    376-2831
  • Mass(g)
    400
  • Features
    Acrylic adhesive is used for excellent initialization and low temperature adhesion. Excellent durability and climate resistance.
  • Use
    Combination of light transmitting sheet and airtight sheet. Joint sealant for 2 x 4 panels / insulation. Waterproofing sealant for around windows. Waterproofing sealant for girders.
  • Specifications
    Can cut by hand
  • Base Material
    Polyethylene (PE) Cloth
  • Pressure sensitive adhesive
    Acrylic
  • Amount Of Content
    1 Roll

Product Description

[Features]
· Uses an acrylic adhesive for excellent initial / low temperature adhesion.
· Excellent durability and weather resistance.
[Applications]
· For application of moisture-permeable / air-sealed sheets.
· For joint sealing of 2 × 4 panels and thermal insulation materials.
· Waterproof sealing around sashes.
· Waterproof sealing of girders.

Specifications of WF420A50

  • Product Type
    Adhesive Tape
  • Color
    Black Color
  • Width(mm)
    50
  • Length(m)
    20
  • Thickness(mm)
    0.26
  • Color Detail
    Black
  • Adhesive Strength
    13N/10mm
  • Trusco Code
    376-2831
  • Mass(g)
    400
  • Features
    Acrylic adhesive is used for excellent initialization and low temperature adhesion. Excellent durability and climate resistance.
  • Use
    Combination of light transmitting sheet and airtight sheet. Joint sealant for 2 x 4 panels / insulation. Waterproofing sealant for around windows. Waterproofing sealant for girders.
  • Specifications
    Can cut by hand
  • Base Material
    Polyethylene (PE) Cloth
  • Pressure sensitive adhesive
    Acrylic
  • Amount Of Content
    1 Roll
Part Number
WF420A50
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 545.00

WATERPROOF SEALING TAPES 5 Piece(s) 5 Day(s) 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1