- แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
- การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series” |
Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
High Strength Tape Bond Storm Guard
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Width (mm) |
Trusco Code |
Mass (g) |
Amount Of Content |
|
฿ 319.00
|
REPAIR TAPES
|
1 Piece(s)
|
|
10 Day(s)
|
50 |
376-2688 |
88 |
1 Roll |
|
฿ 240.00
|
REPAIR TAPES
|
1 Piece(s)
|
|
10 Day(s)
|
30 |
376-2696 |
68 |
1 Roll |
Basic Specifications
-
- Product Type
- Adhesive Tape
-
- Color
- Transparent
-
- Length(m)
- 2
-
- Thickness(mm)
- 0.25
-
- Color Detail
- Clear
-
- Adhesive Strength
- 10N/10mm
-
- Specifications
- Cutting Requires Cutter
-
- Base Material
- Special Film
-
- Pressure sensitive adhesive
- Acrylic
-
- Amount Of Content
- 1 Roll
Product Description
A powerful repair tape that can be used for many purposes, including outdoor repairs.
[Features]
·Good resistance to water, weather, heat and cold (-20 to +80°C).
·It conforms well to curved and uneven surfaces, and is transparent and does not yellow easily.
[Applications]
·Can be used to repair rain gear, outdoor equipment, plastic greenhouses, and waterproof covers.
·Can be used for roof tiles, gutter joints, around sash windows, and tin roofs.
·Can be used to break carports, glass, and plastic products.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Width (mm) |
Trusco Code |
Mass (g) |
Amount Of Content |
|
฿ 319.00
|
REPAIR TAPES
|
1 Piece(s)
|
|
10 Day(s)
|
50 |
376-2688 |
88 |
1 Roll |
|
฿ 240.00
|
REPAIR TAPES
|
1 Piece(s)
|
|
10 Day(s)
|
30 |
376-2696 |
68 |
1 Roll |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?