(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Molecule Slope Membrane Material Less Double-sided Tape (200A5010)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
200A5010
200A5020
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 179.80

DOUBLE-COATED TAPES FOR INDUS 1 Piece(s) 12 Day(s) 10 367-9217 40 1 Roll

฿ 372.00

DOUBLE-COATED TAPES FOR INDUS 10 Piece(s) 5 Day(s) 20 367-9225 80 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Transparent
  • Length(m)
    20
  • Thickness(mm)
    0.05
  • Color Detail
    Semi-Transparent
  • Retention Force(mm)
    0.1
  • Features
    As the tape has no base material, there is no scuffing or adhesive stringing even when punched lightly. Demonstrates excellent adhesive strength under high temperature (150°C). Maintains high adhesiveness even for UV coated surfaces.
  • Use
    For sticking parts, adhesion of curved articles, and so on, and for fixing parts requiring very intimate bonding. For fixing nameplates, small to medium liquid crystal components, and high polymer PE, and also the pasting together of IC cards and labels.
  • Specifications
    Cutting Requires Cutter
  • Base Material
    NA
  • Pressure sensitive adhesive
    Acrylic
  • Amount Of Content
    1 Roll

Product Description

[Features]
· Even when punching fine shapes on base-less material, no fluffing or fiber stretching will occur.
· Exhibits excellent adhesion even in high temperatures (150°C.)
· Maintains high adhesive strength even on UV-coated surfaces.
[Applications]
· For securing parts that require sealing, such as pasting of parts and bonding bent processed products.
· For securing name plates, medium and small liquid crystal parts and PE macromolecules.
· For bonding IC cards and labels.

Part Number
200A5010
200A5020
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 179.80

DOUBLE-COATED TAPES FOR INDUS 1 Piece(s) 12 Day(s) 10 367-9217 40 1 Roll

฿ 372.00

DOUBLE-COATED TAPES FOR INDUS 10 Piece(s) 5 Day(s) 20 367-9225 80 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1