(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Acrylic Single-Sided Tape for Sealing/Waterproofing No.418 (418-BK-50X20)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
418-BK-50X20
418-TM-50X20
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Color Detail Trusco Code Amount Of Content

฿ 351.67

WATERPROOF SEALING TAPES 4 Piece(s) 5 Day(s) Black Color Black 419-6295 1 Roll

฿ 247.53

WATERPROOF SEALING TAPES 1 Piece(s) 3 Day(s) Transparent Transparency 419-6309 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Width(mm)
    50
  • Length(m)
    20
  • Thickness(mm)
    0.2
  • Adhesive Strength
    25N/20mm
  • Mass(g)
    200
  • Substrate Material
    Polyethylene cloth
  • Pressure Sensitive Adhesive Material
    Acrylic
  • Cutting Method
    Can cut by hand
  • Amount Of Content
    1 Roll

Product Description

Adhesive airtight waterproof tape for sealed housing. Acrylic adhesive type which can be torn without dirtying the user's hands.
[Features]
· Demonstrates a stable level of adhesive strength over a wide temperature range, from low temperature to high temperature environments, and can be used over a long period of time as housing material.
· Durable and hand-tearable: this product is easy to work with. Uses a transparent adhesive, preventing staining of the user's hands.
· Does not contain harmful organic solvents such as toluene, xylene and formaldehyde.
· 2 types are available: black and transparent.
[Applications]
· For temporary mounting of outer wall materials and roof materials, and waterproof sealing of junctions.
· For sealing seams of breathable waterproof sheeting, airtight waterproof sheeting and 2 x 4 panels / insulation boards.
· For various waterproofing/moisture-proofing treatment applications.

Part Number
418-BK-50X20
418-TM-50X20
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Color Detail Trusco Code Amount Of Content

฿ 351.67

WATERPROOF SEALING TAPES 4 Piece(s) 5 Day(s) Black Color Black 419-6295 1 Roll

฿ 247.53

WATERPROOF SEALING TAPES 1 Piece(s) 3 Day(s) Transparent Transparency 419-6309 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1