(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Shield Adhesive Tape, Conductive Cloth Adhesive Tape No.1825 (1825-25X20)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1825-15X20
1825-25X20
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 1,837.53

CONDUCTIVE TAPES 1 Piece(s) 3 Day(s) 15 430-6562 101.7 1 Roll

฿ 2,870.16

CONDUCTIVE TAPES 1 Piece(s) 5 Day(s) 25 430-6589 169.5 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Black Color
  • Length(m)
    20
  • Thickness(mm)
    0.12
  • Adhesive Strength
    11.03N/25mm
  • Tensile Strength
    264.8N/25mm
  • Color Detail
    Gray
  • Features
    Lightweight, with high flexibility and bendability.
  • Use
    As a cable and connector shield, as an electromagnetic interference and radio interference prevention measure, and as an auxiliary material in a shield room.
  • Specifications
    Cutting Requires Cutter
  • Substrate Material
    Nickel-/Copper-Coated Woven Polyester Fabric
  • Pressure Sensitive Adhesive Material
    Acrylic Conductive
  • Amount Of Content
    1 Roll

Product Description

Conductive shielding tape coated with conductive adhesive.
[Features]
· Provides excellent shielding.
· Excellent flexibility, adaptiveness to irregular surfaces, and mechanical strength.
· UL certified product (File No. E56086). UL510 Flame retardant.
[Applications]
· Ideal for electromagnetic wave shielding of household electrical appliances and OA equipment.
· For cable/connector shielding, prevention of electromagnetic and radio wave interference and as auxiliary material in a shield room.
· For static electricity elimination and grounding.
· For folded and wrapped parts.

Part Number
1825-15X20
1825-25X20
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 1,837.53

CONDUCTIVE TAPES 1 Piece(s) 3 Day(s) 15 430-6562 101.7 1 Roll

฿ 2,870.16

CONDUCTIVE TAPES 1 Piece(s) 5 Day(s) 25 430-6589 169.5 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1