(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Metal Foil Support, Conductive Copper Foil Double-Sided Tape No.792 (792-10X20)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
792-10X20
792-15X20
792-25X20
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Width
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 1,035.31

CONDUCTIVE TAPES 1 Piece(s) 3 Day(s) 10 10 430-6716 120 1 Roll

฿ 1,526.40

CONDUCTIVE TAPES 1 Piece(s) 5 Day(s) - 15 430-6724 180 1 Roll

฿ 2,652.88

CONDUCTIVETAPES 1 Piece(s) Same day - 25 430-6732 300 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Brown Color
  • Length(m)
    20
  • Thickness(mm)
    0.09
  • Adhesive Strength
    8.58N/25mm
  • Color Detail
    Reddish brown
  • Features
    High conductivity and thermal conductivity can be obtained in both vertical (thickness direction) and surface direction by simple sticking.
  • Use
    As an electromagnetic wave shield, and for static electricity removal and fixing heatsink for various semi-conductor and electronic components.
  • Specifications
    Cutting Requires Cutter
  • Substrate Material
    Rolled copper foil
  • Pressure Sensitive Adhesive Material
    Acrylic Conductive
  • Amount Of Content
    1 Roll

Product Description

Copper foil double-sided electrical/electronic-use tape coated with rolled copper foil to provide support, and acrylic pressure-sensitive adhesive with excellent conductivity.
[Features]
· Simply pasting it to the surface provides high electrical and thermal conductivity in both the vertical direction (thickness) and the surface direction.
· Made with flexible rolled copper foil.
[Applications]
· For electromagnetic shielding and grounding of a variety of electrical and electronic equipment, and for anchoring heat sinks to various kinds of semiconductors and electronic parts, etc.
· For anchoring heat-releasing parts.

Part Number
792-10X20
792-15X20
792-25X20
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Width
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 1,035.31

CONDUCTIVE TAPES 1 Piece(s) 3 Day(s) 10 10 430-6716 120 1 Roll

฿ 1,526.40

CONDUCTIVE TAPES 1 Piece(s) 5 Day(s) - 15 430-6724 180 1 Roll

฿ 2,652.88

CONDUCTIVETAPES 1 Piece(s) Same day - 25 430-6732 300 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1