(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Conductive Copper Foil Adhesive Tape No.8323 (8323-15X20)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
8323-10X20
8323-15X20
8323-25X20
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 586.79

CONDUCTIVE TAPES 1 Piece(s) 3 Day(s) 10 430-6805 124 1 Roll

฿ 886.00

CONDUCTIVE TAPES 4 Piece(s) 5 Day(s) 15 430-6813 186 1 Roll

฿ 1,438.16

CONDUCTIVE TAPES 1 Piece(s) 3 Day(s) 25 430-6821 310 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Brown Color
  • Length(m)
    20
  • Thickness(mm)
    0.07
  • Adhesive Strength
    8.58N/25mm
  • Tensile Strength
    98.1N/25mm
  • Color Detail
    Reddish brown
  • Substrate Material
    Rolled copper foil
  • Pressure Sensitive Adhesive Material
    Acrylic Conductive
  • Cutting Method
    Cutting Requires Cutter
  • Amount Of Content
    1 Roll

Product Description

A conductive adhesive electrical/electronic tape made by applying a special adhesive to a rolled copper foil.
[Features]
High conductivity on both the depth and breadth of the surface area. Can be soldered on the back.
· UL standard certified. (File No. E56086). UL510 Flame retardant.
[Applications]
·For shielding electromagnetic waves, grounding, removing static electricity, shielding cables and connectors, shielding housings, and shorting rings for switching transformers, etc.
·Fixing of electrodes and conductive members.

Part Number
8323-10X20
8323-15X20
8323-25X20
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 586.79

CONDUCTIVE TAPES 1 Piece(s) 3 Day(s) 10 430-6805 124 1 Roll

฿ 886.00

CONDUCTIVE TAPES 4 Piece(s) 5 Day(s) 15 430-6813 186 1 Roll

฿ 1,438.16

CONDUCTIVE TAPES 1 Piece(s) 3 Day(s) 25 430-6821 310 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●High conductivity in the thickness direction, soldering on the back is possible.

Usage

●Short ring such as shield of electromagnetic waves, ground removal, static electricity elimination, shield of cable/connector, shield of housing and switching transformer.

Specification

●Color:Yellowish Brown
●Thickness(mm):0.07
●Viscosity: 3.43N/10mm
●Tensile Strength: 98.1N/25mm

Materials

●Base Material: Rolled Copper Foil
●Adhesive: Acrylic Conductive