(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

No.631S Polyester Film Adhesive Tape

No.631S Polyester Film Adhesive Tape

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 95.98 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
631S-TM-25X30
631S-Y-25X30
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Color Detail Trusco Code Amount Of Content

฿ 95.98

HEAT-RESISTANT TAPES 10 Piece(s) 5 Day(s) Transparent Transparency 430-6619 1 Roll

฿ 163.81

HEAT-RESISTANT TAPES 10 Piece(s) 5 Day(s) Yellow Color Yellow 430-6627 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Width(mm)
    19
  • Length(m)
    30
  • Thickness(mm)
    0.05
  • Adhesive Strength
    12.26N/25mm
  • Tensile Strength
    95.6N/25mm
  • Mass(g)
    44.5
  • Substrate Material
    Polyester film
  • Pressure Sensitive Adhesive Material
    Acrylic
  • Cutting Method
    Cutting Requires Cutter
  • Amount Of Content
    1 Roll

Product Description

Electrical/electronic-use tape made up of acrylic adhesive applied to polyester film.
[Features]
· Electrical insulation tape available in a variety of colors.
· Superior adhesion that makes terminal peeling unlikely even when wound in a coil.
· Excellent heat resistance and insulation.
· UL-certified product.
[Applications]
· Used for insulating the inner and outer layers of a transformer.
· Used for insulation and anchoring of electronic components.

Part Number
631S-TM-25X30
631S-Y-25X30
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Color Detail Trusco Code Amount Of Content

฿ 95.98

HEAT-RESISTANT TAPES 10 Piece(s) 5 Day(s) Transparent Transparency 430-6619 1 Roll

฿ 163.81

HEAT-RESISTANT TAPES 10 Piece(s) 5 Day(s) Yellow Color Yellow 430-6627 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1