(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cloth Support, Cloth Double-Sided Tape No.711 (711-50X15)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
711-25X15
711-25X25
711-50X15
711-50X25
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Length
(m)
Trusco Code Mass
(g)
Amount Of Content

฿ 216.47

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) 10 Day(s) 25 15 419-6384 300 1 Roll

฿ 407.11

DOUBLE-COATEDTAPES(VERYHIGH 5 Piece(s) 5 Day(s) 25 25 419-6392 500 1 Roll

฿ 425.69

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) 10 Day(s) 50 15 419-6406 620 1 Roll

฿ 699.93

DOUBLE-COATED TAPES(VERY HIGH 5 Piece(s) 5 Day(s) 50 25 419-6414 1020 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    White Color
  • Thickness(mm)
    0.5
  • Adhesive Strength
    11.76N/25mm
  • Color Detail
    White
  • Features
    It has excellent initial adhesiveness. Highly weather resistance and fine workability.
  • Use
    For fixing carpets, wire protectors and indoor/outdoor posters.
  • Specifications
    Can cut by hand
  • Substrate Material
    Staple fiber
  • Pressure Sensitive Adhesive Material
    Rubber-Based
  • Amount Of Content
    1 Roll

Product Description

0.5 mm-thick double-sided tape. Double-sided cloth tape is ideal for rough surfaces, securing carpets and hanging outdoor posters.
[Features]
· The thickness of the tape makes it ideal for rough and uneven surfaces.
· Superior initial adhesion.
· Excellent weather resistance.
· Double-sided cloth tape can be torn by hand and has good workability.
[Applications]
· For securing carpets and wire protectors.
· For hanging posters indoors and outdoors.

Part Number
711-25X15
711-25X25
711-50X15
711-50X25
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Length
(m)
Trusco Code Mass
(g)
Amount Of Content

฿ 216.47

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) 10 Day(s) 25 15 419-6384 300 1 Roll

฿ 407.11

DOUBLE-COATEDTAPES(VERYHIGH 5 Piece(s) 5 Day(s) 25 25 419-6392 500 1 Roll

฿ 425.69

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) 10 Day(s) 50 15 419-6406 620 1 Roll

฿ 699.93

DOUBLE-COATED TAPES(VERY HIGH 5 Piece(s) 5 Day(s) 50 25 419-6414 1020 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1