(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Strong Double-Sided Tape, High-Speed Type, Foam Double-Sided Tape No.7811

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 385.66 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
7811-BK-20X10
7811-W-20X10
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Color Detail Trusco Code Amount Of Content

฿ 453.30

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) Same day Black Color Black 419-6422 1 Roll

฿ 385.66

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) 3 Day(s) White Color White 419-6431 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Width(mm)
    20
  • Length(m)
    10
  • Thickness(mm)
    1.2
  • Adhesive Strength
    55.0N/20mm
  • Mass(g)
    110
  • Features
    This is a sick building syndrome countermeasure product (non-toluene, non-xylene). Excellent adhesion and weather resistance, affixes well even in low-temperature winter environments. Can be used with polypropylene and polyethylene.
  • Use
    For temporary fixing of interior boards. For adhesion of concrete, mortar, veneer board, metal, wood, gypsum board, various plastics, etc.
  • Specifications
    Can cut by hand
  • Substrate Material
    Polyethylene Foam
  • Pressure Sensitive Adhesive Material
    Acrylic
  • Amount Of Content
    1 Roll

Product Description

Double-sided tape that can strongly secure various materials. Thick and soft backing that fits around uneven surfaces.
[Features]
· Low VOC product. (Non-toluene, non-xylene)
· 13 substances (toluene, xylene, etc.) specified in the guidelines established by the Ministry of Health, Labour and Welfare of Japan are intentionally not used.
· Superior initial adhesive strength and weather resistance, and adheres even under low temperatures in winter. Can also be used for polypropylene and polyethylene.
· Available in white and black.
[Applications]
· For temporary securing of interior boards.
· For bonding of rough surfaces such as concrete, etc.
· For bonding of plywood, mortar, concrete, metals, wood, paper, all plastics, calcium silicate boards, etc.

Part Number
7811-BK-20X10
7811-W-20X10
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Color Detail Trusco Code Amount Of Content

฿ 453.30

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) Same day Black Color Black 419-6422 1 Roll

฿ 385.66

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) 3 Day(s) White Color White 419-6431 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1