(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

P-cut Double-sided Tape No.7100 (7100-30X20)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
7100-10X20
7100-15X20
7100-20X20
7100-30X20
7100-50X20
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 113.19

DOUBLE-COATED TAPES(FOR GENER 10 Piece(s) 6 Day(s) 10 419-6333 65 1 Roll

฿ 164.60

DOUBLE-COATED TAPES(FOR GENER 10 Piece(s) 5 Day(s) 15 419-6341 97.5 1 Roll

฿ 212.10

DOUBLE-COATED TAPES(FOR GENER 10 Piece(s) 6 Day(s) 20 419-6350 130 1 Roll

฿ 324.00

DOUBLE-COATED TAPES(FOR GENER 1 Piece(s) 10 Day(s) 30 419-6368 195 1 Roll

฿ 519.28

DOUBLE-COATED TAPES(FOR GENER 10 Piece(s) 5 Day(s) 50 419-6376 325 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Transparent
  • Length(m)
    20
  • Thickness(mm)
    0.22
  • Adhesive Strength
    14.0N/10mm
  • Color Detail
    Clear
  • Substrate Material
    Polyethylene cloth
  • Pressure Sensitive Adhesive Material
    Acrylic
  • Cutting Method
    Can cut by hand
  • Amount Of Content
    1 Roll

Product Description

Double-sided tape that provides strong adhesive strength regardless of whether the surface is rough or smooth, and can be cleanly torn by hand.
[Features]
· Can be easily torn by hand, so it is simple to cut, making work easy. Superior initial adhesive strength and water resistance.
· A transparent adhesive is used, so your hands will not become dirty.
· Low VOC product to prevent sick building syndrome.
· 13 substances (toluene, xylene, etc.) specified in the guidelines established by the Ministry of Health, Labour and Welfare of Japan are intentionally not used.
[Applications]
· For industrial arts, handicrafts and hobbies.
· For putting up posters outdoors.
· For temporary securing of wood and various boards.

Part Number
7100-10X20
7100-15X20
7100-20X20
7100-30X20
7100-50X20
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 113.19

DOUBLE-COATED TAPES(FOR GENER 10 Piece(s) 6 Day(s) 10 419-6333 65 1 Roll

฿ 164.60

DOUBLE-COATED TAPES(FOR GENER 10 Piece(s) 5 Day(s) 15 419-6341 97.5 1 Roll

฿ 212.10

DOUBLE-COATED TAPES(FOR GENER 10 Piece(s) 6 Day(s) 20 419-6350 130 1 Roll

฿ 324.00

DOUBLE-COATED TAPES(FOR GENER 1 Piece(s) 10 Day(s) 30 419-6368 195 1 Roll

฿ 519.28

DOUBLE-COATED TAPES(FOR GENER 10 Piece(s) 5 Day(s) 50 419-6376 325 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1