(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Protective Fabric Tape No.148A (148A-25X25)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
148A-25X25
148A-50X25
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 139.31

CLOTH MASKING TAPES 1 Piece(s) 5 Day(s) 25 419-6040 230 1 Roll

฿ 273.91

CLOTH MASKING TAPES 1 Piece(s) 5 Day(s) 50 419-6058 460 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Green
  • Length(m)
    25
  • Thickness(mm)
    0.32
  • Adhesive Strength
    8.83N/25mm
  • Tensile Strength
    183.9/25mm
  • Color Detail
    Light Green
  • Features
    Sticks well to flat surfaces, curved surfaces and rough surfaces.
  • Specifications
    Can cut by hand
  • Substrate Material
    Staple fiber
  • Pressure Sensitive Adhesive Material
    Rubber-Based
  • Amount Of Content
    1 Roll

Product Description

A protective cloth tape that can be easily and cleanly cut by hand.
[Features]
· Recipient of the Japan Institute of Design Promotion's "2015 Good Design: Long Life Design Award."
· Sticks well to curved and rough surfaces, and leaves little adhesive residue.
· Can be cleanly cut by hand.
[Applications]
· for paint protection and masking in construction, e.g. outdoors on walls.

Part Number
148A-25X25
148A-50X25
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 139.31

CLOTH MASKING TAPES 1 Piece(s) 5 Day(s) 25 419-6040 230 1 Roll

฿ 273.91

CLOTH MASKING TAPES 1 Piece(s) 5 Day(s) 50 419-6058 460 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1