(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
4100-B-50X25 |
4100-LGR-25X25 |
4100-LGR-38X25 |
4100-LGR-50X25 |
4100-LGR-50X50 |
4100-TM-50X25 |
N4100-50-25-0.13-WB-PACK |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Product Type | Color | Width (mm) |
Length (m) |
Thickness (mm) |
Adhesive Strength | Tensile Strength | Color Detail | JAN Code | Trusco Code | Tape thickness (mm) |
Tape Width (mm) |
Base material | Adhesive | Tape length (m) |
Color | JAN code | Trusco code | Material 1 | Materials 2 | Mass (g) |
Substrate Material | Pressure Sensitive Adhesive Material | Stretch (%) |
Core diameter | Cutting Method | Weight (g) | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 141.63 |
CLOTH MASKING TAPES | 1 Piece(s) | - | 3 Day(s) | - | Adhesive Tape | Blue | 50 | 25 | 0.13 | 8.40N/25mm | 140.0N/25mm | Blue | - | 419-6147 | - | - | - | - | - | - | - | - | - | - | 180 | Polyethylene (PE) Cloth | Acrylic | - | - | Can cut by hand | - | 1 Roll | ||
฿ 81.12 |
SEAL TAPES(PROCESSING FLUOROP | 1 Piece(s) | - | 1 Day(s) | - | - | - | - | - | - | - | - | - | - | - | 0.13 | 25 | Polyethylene | Acrylic type | 25 | Light green | 4964833410398 | 793-9655 | Base material: Polyethylene cloth | Adhesive: Acrylic-based | - | - | - | - | - | - | 90.000 | - | ||
฿ 114.14 |
SEAL TAPES(PROCESSING FLUOROP | 1 Piece(s) | - | 1 Day(s) | - | - | - | - | - | - | - | - | - | - | - | 0.13 | 38 | Polyethylene | Acrylic type | 25 | Light green | 4964833410411 | 793-9663 | Base material: Polyethylene cloth | Adhesive: Acrylic-based | - | - | - | - | - | - | 108.000 | - | ||
฿ 207.62 |
CLOTH MASKING TAPES | 1 Piece(s) | - | 12 Day(s) | 10 | Adhesive Tape | Green | 50 | 25 | 0.13 | 8.40N/25mm | 140.0N/25mm | Nature green | - | 419-6155 | - | - | - | - | - | - | - | - | - | - | 180 | Polyethylene (PE) Cloth | Acrylic | - | - | Can cut by hand | - | 1 Roll | ||
฿ 322.25 |
CLOTH MASKING TAPES | 1 Piece(s) | - | 5 Day(s) | - | Adhesive Tape | Green | 50 | 50 | 0.13 | 8.4N/25mm | 140N/25mm | Light Green | 4964833410251 | 433-5121 | - | - | - | - | - | - | - | - | - | - | 400 | - | - | - | 3 inches (76 mm) | Can cut by hand | - | 1 Roll | ||
฿ 141.63 |
CLOTH MASKING TAPES | 1 Piece(s) | - | 3 Day(s) | - | Adhesive Tape | Transparent | 50 | 25 | 0.13 | 8.40N/25mm | 140.0N/25mm | Transparency | - | 419-6163 | - | - | - | - | - | - | - | - | - | - | 180 | Polyethylene (PE) Cloth | Acrylic | - | - | Can cut by hand | - | 1 Roll | ||
฿ 3,481.25 |
ADHESIVE CLOTH TAPES | 1 Pack(s) |
30 Pieces Per Package |
Same day | - | Adhesive Tape | Green | 50 | 25 | 0.13 | 8.40N/25mm | 140.0N/25mm | Nature green | - | - | - | - | - | - | - | - | - | - | - | - | - | Polyethylene (PE) Cloth | Acrylic | 22 | - | Can cut by hand | - | 1 Box (30 Rolls) |
A tape with polyethylene filament backing that can be easily cut with a flick of a hand, while possessing a compact size.
[Features]
・ The manufacturer received the "Good Design Long Life Design Award of Japan 2015" sponsored by the Japan Institute of Design Promotion.
・ A tape with polyethylene filament for protective applications.
・ It is light, can be cut by hand, and has good workability.
・ The strength of the backing makes it difficult for the tape to break when peeling.
・ Ideal for general protective applications and renovation work.
・ It has strong adhesiveness yet leaves almost no adhesive residue after long-term application.
·The tape can also be cut in the flow (vertical) direction.
・ Thin and flexible, so sticks securely to uneven surfaces.
[Applications]
・ For protective applications
・ For construction and renovation work
・ For bridge protective applications for painting
Part Number |
---|
4100-B-50X25 |
4100-LGR-25X25 |
4100-LGR-38X25 |
4100-LGR-50X25 |
4100-LGR-50X50 |
4100-TM-50X25 |
N4100-50-25-0.13-WB-PACK |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Product Type | Color | Width (mm) |
Length (m) |
Thickness (mm) |
Adhesive Strength | Tensile Strength | Color Detail | JAN Code | Trusco Code | Tape thickness (mm) |
Tape Width (mm) |
Base material | Adhesive | Tape length (m) |
Color | JAN code | Trusco code | Material 1 | Materials 2 | Mass (g) |
Substrate Material | Pressure Sensitive Adhesive Material | Stretch (%) |
Core diameter | Cutting Method | Weight (g) | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 141.63 |
CLOTH MASKING TAPES | 1 Piece(s) | - | 3 Day(s) | - | Adhesive Tape | Blue | 50 | 25 | 0.13 | 8.40N/25mm | 140.0N/25mm | Blue | - | 419-6147 | - | - | - | - | - | - | - | - | - | - | 180 | Polyethylene (PE) Cloth | Acrylic | - | - | Can cut by hand | - | 1 Roll | ||
฿ 81.12 |
SEAL TAPES(PROCESSING FLUOROP | 1 Piece(s) | - | 1 Day(s) | - | - | - | - | - | - | - | - | - | - | - | 0.13 | 25 | Polyethylene | Acrylic type | 25 | Light green | 4964833410398 | 793-9655 | Base material: Polyethylene cloth | Adhesive: Acrylic-based | - | - | - | - | - | - | 90.000 | - | ||
฿ 114.14 |
SEAL TAPES(PROCESSING FLUOROP | 1 Piece(s) | - | 1 Day(s) | - | - | - | - | - | - | - | - | - | - | - | 0.13 | 38 | Polyethylene | Acrylic type | 25 | Light green | 4964833410411 | 793-9663 | Base material: Polyethylene cloth | Adhesive: Acrylic-based | - | - | - | - | - | - | 108.000 | - | ||
฿ 207.62 |
CLOTH MASKING TAPES | 1 Piece(s) | - | 12 Day(s) | 10 | Adhesive Tape | Green | 50 | 25 | 0.13 | 8.40N/25mm | 140.0N/25mm | Nature green | - | 419-6155 | - | - | - | - | - | - | - | - | - | - | 180 | Polyethylene (PE) Cloth | Acrylic | - | - | Can cut by hand | - | 1 Roll | ||
฿ 322.25 |
CLOTH MASKING TAPES | 1 Piece(s) | - | 5 Day(s) | - | Adhesive Tape | Green | 50 | 50 | 0.13 | 8.4N/25mm | 140N/25mm | Light Green | 4964833410251 | 433-5121 | - | - | - | - | - | - | - | - | - | - | 400 | - | - | - | 3 inches (76 mm) | Can cut by hand | - | 1 Roll | ||
฿ 141.63 |
CLOTH MASKING TAPES | 1 Piece(s) | - | 3 Day(s) | - | Adhesive Tape | Transparent | 50 | 25 | 0.13 | 8.40N/25mm | 140.0N/25mm | Transparency | - | 419-6163 | - | - | - | - | - | - | - | - | - | - | 180 | Polyethylene (PE) Cloth | Acrylic | - | - | Can cut by hand | - | 1 Roll | ||
฿ 3,481.25 |
ADHESIVE CLOTH TAPES | 1 Pack(s) |
30 Pieces Per Package |
Same day | - | Adhesive Tape | Green | 50 | 25 | 0.13 | 8.40N/25mm | 140.0N/25mm | Nature green | - | - | - | - | - | - | - | - | - | - | - | - | - | Polyethylene (PE) Cloth | Acrylic | 22 | - | Can cut by hand | - | 1 Box (30 Rolls) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?