(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Display tape

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 150.35 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
H06PN
H06SK
H06SO
H06TC
H06WC
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Width
(mm)
Length
(m)
Color Detail Trusco Code Mass
(g)
Display contents Amount Of Content

฿ 150.35

INDUCTION TAPES(ADHESIVE TYPE 1 Piece(s) 10 Day(s) Red Color 50 10 Red/White 305-8247 110 Freshly Painted 1 Roll

฿ 177.08

INDUCTION TAPES(ADHESIVE TYPE 1 Piece(s) 10 Day(s) Yellow Color 25 25 Yellow/Red 305-8263 120 Operation Prohibited 1 Roll

฿ 340.76

INDUCTION TAPES(ADHESIVE TYPE 1 Piece(s) 10 Day(s) Yellow Color 50 25 Yellow/Black 305-8255 250 No admittance to unauthorized personnel 1 Roll

฿ 150.35

INDUCTION TAPES(ADHESIVE TYPE 1 Piece(s) 10 Day(s) Red Color 50 10 Red/White 305-8271 110 Handling precautions 1 Roll

฿ 153.16

INDUCTION TAPES(ADHESIVE TYPE 1 Piece(s) 1 Day(s) Red Color 50 10 Red/White 305-8280 110 FRAGILE 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Thickness(mm)
    0.16
  • Adhesive Strength
    2.4N/10mm
  • Specifications
    Can cut by hand
  • Base Material
    Polyethylene (PE) Cloth
  • Pressure sensitive adhesive
    Acrylic
  • Amount Of Content
    1 Roll

Product Description

[Features]
· Display tape that leaves behind minimal adhesive residue.

Part Number
H06PN
H06SK
H06SO
H06TC
H06WC
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Width
(mm)
Length
(m)
Color Detail Trusco Code Mass
(g)
Display contents Amount Of Content

฿ 150.35

INDUCTION TAPES(ADHESIVE TYPE 1 Piece(s) 10 Day(s) Red Color 50 10 Red/White 305-8247 110 Freshly Painted 1 Roll

฿ 177.08

INDUCTION TAPES(ADHESIVE TYPE 1 Piece(s) 10 Day(s) Yellow Color 25 25 Yellow/Red 305-8263 120 Operation Prohibited 1 Roll

฿ 340.76

INDUCTION TAPES(ADHESIVE TYPE 1 Piece(s) 10 Day(s) Yellow Color 50 25 Yellow/Black 305-8255 250 No admittance to unauthorized personnel 1 Roll

฿ 150.35

INDUCTION TAPES(ADHESIVE TYPE 1 Piece(s) 10 Day(s) Red Color 50 10 Red/White 305-8271 110 Handling precautions 1 Roll

฿ 153.16

INDUCTION TAPES(ADHESIVE TYPE 1 Piece(s) 1 Day(s) Red Color 50 10 Red/White 305-8280 110 FRAGILE 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1