(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Retro Reflective Tape(White/Green) (RF-30-WG-25)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
RF-30-WG-25
RF-30-WG-50
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 992.00

REFLECTIVE TAPES 1 Piece(s) 12 Day(s) 25 293-0854 90 1 Roll

฿ 1,979.00

REFLECTIVE TAPES 1 Piece(s) 1 Day(s) 50 293-0943 180 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Multi-Colored
  • Length(m)
    10
  • Thickness(mm)
    0.24
  • Color Detail
    White/Green
  • Adhesive Strength
    12N/10mm
  • Specifications
    Can cut by hand
  • Base Material
    Retroreflective Film + Polyethylene (PE) Cloth
  • Pressure sensitive adhesive
    Acrylic
  • Amount Of Content
    1 Roll

Product Description

Excellent water/oil resistance retroreflective tape (white/green).
[Features]
·Adhesive tape combining glass bead-encapsulated retroreflective sheet and PE cloth.
·Easy to cut by hand without using scissors or cutters, so workability is excellent.
·Since there is no separator (release paper), the amount of waste is reduced.
[Applications]
·Prevention of traffic accidents at night and accidents at factories/sites.
·Used for hazard signs such as parking lots and guardrails/post cones.
·Used for hazard signs on posts/corners in factories and warehouses.

Part Number
RF-30-WG-25
RF-30-WG-50
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 992.00

REFLECTIVE TAPES 1 Piece(s) 12 Day(s) 25 293-0854 90 1 Roll

฿ 1,979.00

REFLECTIVE TAPES 1 Piece(s) 1 Day(s) 50 293-0943 180 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Glass beads are sealed in the base material, and slight light is also reflected tightly.
●There is no separator, and waste can be reduced.

Usage

●Warning of dangerous location. 
●Danger displays of buildings and equipment.
●Danger display on the side of construction heavy equipment.

Specification

●Color:White/Green
●Thickness(mm):0.24
●Viscosity: 12N/10mm

Materials

●Base Material: Retroreflective Film + Polyethylene Cloth 
●Adhesive: Acrylics