(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Retro-reflective tape (White / red) (RF-30-WR-25)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
RF-30-WR-25
RF-30-WR-50
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 974.00

REFLECTIVE TAPES 1 Piece(s) 12 Day(s) 25 293-0846 90 1 Roll

฿ 1,941.00

REFLECTIVE TAPES 1 Piece(s) 12 Day(s) 50 293-0935 180 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Multi-Colored
  • Length(m)
    10
  • Thickness(mm)
    0.24
  • Color Detail
    White/Red
  • Adhesive Strength
    12N/10mm
  • Specifications
    Can cut by hand
  • Base Material
    Retroreflective Film + Polyethylene (PE) Cloth
  • Pressure sensitive adhesive
    Acrylic
  • Amount Of Content
    1 Roll

Product Description

Excellent water / oil resistance retroreflective tape. (White/Red)
[Feature]
· Adhesive tape combining glass beads-encapsulated retroreflective sheet and PE cloth.
· Workability is good because the product can be cut easily by hand without using scissors or cutters.
· Reduces garbage since there is no separator (release paper).
[Applications]
· Prevents traffic accidents at night and accidents at factories / sites.
· Used for danger markings such as parking lots, guardrails and post cones.
· Used for danger marking on pillars / corners in factories and warehouses.

Part Number
RF-30-WR-25
RF-30-WR-50
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 974.00

REFLECTIVE TAPES 1 Piece(s) 12 Day(s) 25 293-0846 90 1 Roll

฿ 1,941.00

REFLECTIVE TAPES 1 Piece(s) 12 Day(s) 50 293-0935 180 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Glass beads are sealed in the base material, and slight light is also reflected tightly.
●There is no separator, and waste can be reduced.

Usage

●Warning of dangerous location. 
●Danger displays of buildings and equipment.
●Danger display on the side of construction heavy equipment.

Specification

●Color:White/Red
●Thickness(mm):0.24
●Viscosity: 12N/10mm

Materials

●Base Material: Retroreflective Film + Polyethylene Cloth 
●Adhesive: Acrylics