- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Striped Tape Viscosity Strength 2.4 N/10 mm
Specifications of TT06YB
-
- Product Type
- Adhesive Tape
-
- Color
- Multi-Colored
-
- Width(mm)
- 50
-
- Length(m)
- 25
-
- Thickness(mm)
- 0.16
-
- Color Detail
- Yellow/Black
-
- Adhesive Strength
- 2.4N/10mm
-
- Tensile Strength
- 50N/10mm
-
- Trusco Code
- 325-1551
-
- Mass(g)
- 250
-
- Specifications
- Can cut by hand
-
- Base Material
- Polyethylene (PE) Cloth
-
- Pressure sensitive adhesive
- Acrylic
-
- Amount Of Content
- 1 Roll
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 378.68
|
SAFETY STRIPE TAPES
|
1 Piece(s)
|
|
Same day
|
1 Roll |
Basic Specifications
-
- Product Type
- Adhesive Tape
-
- Color
- Multi-Colored
-
- Width(mm)
- 50
-
- Length(m)
- 25
-
- Thickness(mm)
- 0.16
-
- Color Detail
- Yellow/Black
-
- Adhesive Strength
- 2.4N/10mm
-
- Tensile Strength
- 50N/10mm
-
- Trusco Code
- 325-1551
-
- Mass(g)
- 250
-
- Specifications
- Can cut by hand
-
- Base Material
- Polyethylene (PE) Cloth
-
- Pressure sensitive adhesive
- Acrylic
-
- Amount Of Content
- 1 Roll
Product Description
[Features]
· Display tape that leaves behind minimal adhesive residue.
· Provides superior cost performance.
[Applications]
· For indoor use.
· Allows you to clearly indicate dangerous places.
Specifications of TT06YB
-
- Product Type
- Adhesive Tape
-
- Color
- Multi-Colored
-
- Width(mm)
- 50
-
- Length(m)
- 25
-
- Thickness(mm)
- 0.16
-
- Color Detail
- Yellow/Black
-
- Adhesive Strength
- 2.4N/10mm
-
- Tensile Strength
- 50N/10mm
-
- Trusco Code
- 325-1551
-
- Mass(g)
- 250
-
- Specifications
- Can cut by hand
-
- Base Material
- Polyethylene (PE) Cloth
-
- Pressure sensitive adhesive
- Acrylic
-
- Amount Of Content
- 1 Roll
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 378.68
|
SAFETY STRIPE TAPES
|
1 Piece(s)
|
|
Same day
|
1 Roll |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?