(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Paioran non-slip tape (NS-10-WH-50MM)

Paioran non-slip tape (NS-10-WH-50MM)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
NS-10-WH-50-25-PACK
NS-10-WH-50MM
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Trusco Code Mass
(g)
Amount Of Content

฿ 7,377.58

LINE TAPES 1 Pack(s)

30 Pieces Per Package

9 Day(s) - - 1 Box (30 Rolls)

฿ 379.42

ANTI-SLIP TAPES(FOR INDOOR) 1 Piece(s) - 5 Day(s) 391-4062 230 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    White Color
  • Width(mm)
    50
  • Length(m)
    25
  • Thickness(mm)
    0.16
  • Color Detail
    White
  • Adhesive Strength
    6.4N/10mm
  • Tensile Strength
    60N/10mm
  • Specifications
    Can cut by hand
  • Base Material
    Polyethylene cloth
  • Pressure sensitive adhesive
    Acrylic

Product Description

Anti-slip tape that does not use minerals.
[Feature]
· Fall start angle 60°. (Stainless steel)
· Can be hand cut. ((No cutting tool needed))
[Applications]
· For preventing pallets from collapsing.
· For preventing collapse of cardboard cargo.
· Prevents displacement of indoor mats.
· For slip prevention during work.

Part Number
NS-10-WH-50-25-PACK
NS-10-WH-50MM
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Trusco Code Mass
(g)
Amount Of Content

฿ 7,377.58

LINE TAPES 1 Pack(s)

30 Pieces Per Package

9 Day(s) - - 1 Box (30 Rolls)

฿ 379.42

ANTI-SLIP TAPES(FOR INDOOR) 1 Piece(s) - 5 Day(s) 391-4062 230 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1