(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Waterproof Airtight Tape (Double Side Type) (KM-30-BK)

Waterproof Airtight Tape (Double Side Type) (KM-30-BK)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
KM-30-BK
KM-30-DBK
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Thickness
(mm)
Trusco Code Mass
(g)
Specifications 2 Amount Of Content

฿ 325.22

WATERPROOF SEALING TAPES 4 Piece(s) 5 Day(s) 0.17 290-0556 220 One-side Type 1 Roll

฿ 397.93

WATERPROOF SEALING TAPES 1 Piece(s) 10 Day(s) 0.22 290-0564 355 Double-sided Type 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Black Color
  • Width(mm)
    50
  • Length(m)
    20
  • Color Detail
    Black
  • Adhesive Strength
    12N/10mm
  • Specifications
    Can cut by hand
  • Base Material
    Polyethylene (PE) Cloth
  • Pressure sensitive adhesive
    Acrylic
  • Amount Of Content
    1 Roll

Product Description

[Features]
· This waterproof tape does not include toluene to prevent sick building syndrome.
· With the use of an acrylic adhesive, this moisture-permeable waterproof sheet will not swell.
· This product is recommended by the NYG Association (Japan Fiber Reinforced Cement Sidings Manufacturers Association).
[Applications]
· For insulation joints.
· For waterproofing around frames.

Part Number
KM-30-BK
KM-30-DBK
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Thickness
(mm)
Trusco Code Mass
(g)
Specifications 2 Amount Of Content

฿ 325.22

WATERPROOF SEALING TAPES 4 Piece(s) 5 Day(s) 0.17 290-0556 220 One-side Type 1 Roll

฿ 397.93

WATERPROOF SEALING TAPES 1 Piece(s) 10 Day(s) 0.22 290-0564 355 Double-sided Type 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1