(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

For Airtight Waterproofing (Strong adhesive / one-sided type) KM-30-BK / KM-30-WH

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 7,739.41 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
KM-30-BK-75-20-PACK
KM-30-WH-50-20-PACK
KM-30-WH-75-20-PACK
KM-30-WH-100-20-PACK
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Color Width
(mm)
Color Detail Amount Of Content

฿ 7,739.41

LINE TAPES 1 Pack(s)

24 Pieces Per Package

6 Day(s) Black Color 75 Black 1 Box (24 Rolls)

฿ 14,098.00

LINE TAPES 1 Pack(s)

36 Pieces Per Package

15 Day(s) White Color 50 White 1 Box (36 Rolls)

฿ 14,800.00

LINE TAPES 1 Pack(s)

24 Pieces Per Package

20 Day(s) White Color 75 White 1 Box (24 Rolls)

฿ 14,800.00

LINE TAPES 1 Pack(s)

18 Pieces Per Package

20 Day(s) White Color 100 White 1 Box (18 Rolls)

Basic Specifications

  • Product Type
    Adhesive Tape
  • Length(m)
    20
  • Thickness(mm)
    0.17
  • Adhesive Strength
    12N/10mm
  • Specifications
    Can cut by hand
  • Specifications 2
    One-side Type
  • Base Material
    Polyethylene (PE) Cloth
  • Pressure sensitive adhesive
    Acrylic

Product Description

· Strongly adhesive, one-sided type airtight waterproofing tape.
[Feature]
· Does not contribute to sick house syndrome. (Uses non-toluene adhesive)
· Easy to cut by hand, so your hands do not get dirty like with butyl tape.
· Unlikely to wrinkle.
· Stable adhesive strength from low temperature (-10°C) to high temperature (60°C).
· No release paper.
[Applications]
· For fixing the breathable waterproof sheet around the frame. For insulation joints. For joints of moisture-proof sheets.

Part Number
KM-30-BK-75-20-PACK
KM-30-WH-50-20-PACK
KM-30-WH-75-20-PACK
KM-30-WH-100-20-PACK
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Color Width
(mm)
Color Detail Amount Of Content

฿ 7,739.41

LINE TAPES 1 Pack(s)

24 Pieces Per Package

6 Day(s) Black Color 75 Black 1 Box (24 Rolls)

฿ 14,098.00

LINE TAPES 1 Pack(s)

36 Pieces Per Package

15 Day(s) White Color 50 White 1 Box (36 Rolls)

฿ 14,800.00

LINE TAPES 1 Pack(s)

24 Pieces Per Package

20 Day(s) White Color 75 White 1 Box (24 Rolls)

฿ 14,800.00

LINE TAPES 1 Pack(s)

18 Pieces Per Package

20 Day(s) White Color 100 White 1 Box (18 Rolls)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1